IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS43060

TPS4306x Low Quiescent Current Synchronous Boost DC-DC Controller With Wide VIN Range

Overview

TopologyBoost Converter
Input voltage10-38 V
Switching frequency50-1000 kHz
Output 140 V / 3 A
IC revisionD

Description

The TPS43060 and TPS43061 are low IQ current-mode synchronous boost controllers with wide-input voltage range from 4.5 to 38 V (40 V absolute max) and boosted output range up to 58 V. Synchronous rectification enables high-efficiency for high-current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low-power losses combined with a 3-mm × 3-mm WQFN-16 package with PowerPAD™ supports high power-density and high-reliability boost converter solutions over extended (–40°C to 150°C) temperature range.

The TPS43060 includes a 7.5-V gate drive supply, which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5-V gate drive supply and driver strength optimized for low Qg NexFET power MOSFETs. Also, TPS43061 provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

Features

  • 58-V Maximum Output Voltage
  • 4.5 to 38 V (40 V Absolute Max)
  • VIN Range
  • TPS43060: 7.5-V Gate Drive Optimized
  • for Standard Threshold MOSFETs
  • TPS43061: 5.5-V Gate Drive Optimized for Low Qg NexFET™ Power MOSFETs
  • Current-Mode Control With Internal
  • Slope Compensation
  • Adjustable Frequency from 50 kHz to 1 MHz
  • Synchronization Capability to External Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5-µA Shutdown Supply Current
  • 600-µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout (UVLO) and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm × 3 mm)
  • Package With PowerPAD™
  • –40°C to 150°C Operating TJ Range

Typical applications

  • Thunderbolt Port for PCs
  • Tablet Computer Accessories
  • Battery-Powered Systems
  • GaN RF Power Amplifiers
  • Automotive Power Systems
  • 5-V, 12-V, and 24-V DC Bus Power Systems
  • Synchronous Flyback

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 15 µH, 14.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current14.1 A
Saturation Current @ 10%10.75 A
Saturation Current @ 30%14 A
DC Resistance9 mΩ
Self Resonant Frequency14 MHz
MaterialMnZn 
Packaging Unit150 
–Check availability