IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS51397A | Demoboard TPS51397AEVM

TPS51397AEVM 10-A, Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Output 110 A
IC revision1.0

Description

The TPS51397A is a synchronous buck converter designed to provide up to a 10-A output. The input voltage is rated for 4.5 V to 24 V. The TPS51397A uses a proprietary D-CAP3™ control mode. It provides a fast transient response with no external compensation, and supports low ESR output capacitors. A MODE pin is used to set Eco-mode or OOA mode for light-load running and 500-kHz or 800-kHz switching frequency. Rated input voltage and output current range for the evaluation module are given in Table 1-1. The high-side and low-side switching MOSFETs are integrated inside the TPS51397A package along with the gate-driver circuitry. The low drain-tosource on-resistance of the MOSFET allows the TPS51397A to achieve high efficiencies and helps to keep the junction temperature low at high output currents. An external divider allows for an adjustable output voltage. Additionally, the TPS51397A provides adjustable soft start and undervoltage lockout inputs and an open drain power good output.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 22.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Performance Rated Current22.1 A
Saturation Current @ 10%7 A
Saturation Current @ 30%18 A
DC Resistance3.5 mΩ
Self Resonant Frequency70 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability