Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13081-13110 of 14698 reference designs
Filter values
Texas Instruments TPS54061 | Demoboard TPS54061EVM-142
Buck Converter
|
V
in
8-60 V
|
Output
3.3 V / 0.2 A
Texas Instruments TPS54061 | Demoboard PMP9535A
Buck Converter
|
fsw
50-1100 kHz
Texas Instruments TPS54061 | Demoboard PMP10977, Rev. A
Buck Converter
|
V
in
10-40 V
|
Output
3.3 V
Texas Instruments TPS54061, Rev. E
Buck Converter
|
V
in
8-40 V
|
fsw
50-1100 kHz
|
Output
5 V / 0.08 A
Texas Instruments TPS54061, Rev. E
Buck Converter
|
V
in
8-60 V
|
fsw
50-1100 kHz
|
Outputs
3.3 V / 0.2 A, 5 V / 0.2 A
Texas Instruments TPS54061, Rev. E
Positive to Negative Converter
|
V
in
12-48 V
|
fsw
50-1100 kHz
|
Output
-12 V / 0.1 A
Texas Instruments TPS54061DRB, Rev. E
Buck Converter
|
V
in
8-40 V
|
fsw
425-520 kHz
|
Output
5 V / 0.08 A
Texas Instruments TPS54061DRB, Rev. E
Buck Converter
|
V
in
8-60 V
|
fsw
425-520 kHz
|
Output
3.3 V / 0.2 A
Texas Instruments TPS54061-Q1, Rev. 7
Buck Converter
|
V
in
8-60 V
|
fsw
50-1100 kHz
|
Output
3.3 V / 0.2 A
Texas Instruments TPS54061-Q1, Rev. 7
Buck Converter
|
V
in
8-40 V
|
fsw
50-1100 kHz
|
Output
5 V / 0.08 A
Texas Instruments TPS54062, Rev. C
Buck Converter
|
V
in
10-40 V
|
fsw
100-400 kHz
|
Output
3.3 V / 0.01 A
Texas Instruments TPS54062DRB | Demoboard TIDA-01437, Rev. E2
Buck Converter
|
V
in
4.5-60 V
|
fsw
100-400 kHz
|
Output
3.3 V
Texas Instruments TPS54116-Q1 | Demoboard TPS54116-Q1EVM-830, Rev. 00
Buck Converter
|
V
in
2.95-6 V
|
Output
1.5 V / 4 A
Texas Instruments TPS54116-Q1, Rev. 00
Buck Converter
|
V
in
5 V
|
fsw
100-2500 kHz
|
Output
1.5 V / 1 A
Texas Instruments TPS54120, Rev. C
Buck Converter
|
V
in
7-17 V
|
fsw
200-1200 kHz
|
Outputs
3.3 V / 1 A, 4.1 V / 1 A
Texas Instruments TPS54120RGY, Rev. C
Buck Converter
|
V
in
7-17 V
|
fsw
1080-1320 kHz
|
Outputs
3.3 V / 1 A, 4.1 V / 1 A
Texas Instruments TPS54122, Rev. E1
Buck Converter
|
V
in
5.6 V
|
fsw
300-2000 kHz
|
Output
1.8 V
Texas Instruments TPS54140A | Demoboard TIDA00363, Rev. A
Other Topology
Texas Instruments TPS54140A /TPS54160A | Demoboard TIDA-00363, Rev. 001
Other Topology
Texas Instruments TPS54160DGQ | Demoboard PMP9091, Rev. A
Buck Converter
|
V
in
10-14 V
|
Outputs
5 V / 0.2 A, 5 V / 0.5 A
Texas Instruments TPS54160DGQ, Rev. C
Buck Converter
|
V
in
10-14 V
|
fsw
450-720 kHz
|
Outputs
5 V / 0.5 A, 5 V / 0.2 A
Texas Instruments TPS54201 | Demoboard TPS54201EVM-818, Rev. 00
Boost Converter
|
V
in
4.5-28 V
|
Output
23 V / 1.5 A
Texas Instruments TPS54202 | Demoboard TIEVM-MTR-HVINV, Rev. A
Buck Converter
|
V
in
15 V
|
Output
5 V
Texas Instruments TPS54202 | Demoboard TIDA-00949, Rev. A
Other Topology
Texas Instruments TPS542021 | Demoboard TPS542021EVM, Rev. 00
Buck Converter
|
V
in
4.5-30 V
|
Output
5 V / 2 A
Texas Instruments TPS542021DDCR | Demoboard TPS542021EVM
Buck Converter
|
V
in
4.5-30 V
|
Output
5 V / 2 A
Texas Instruments TPS542025 | Demoboard TPS542025EVM, Rev. 00
Buck Converter
|
V
in
4.5-30 V
|
Output
5 V / 2 A
Texas Instruments TPS54202DDCR | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
4.5-28 V
|
Output
5 V
Texas Instruments TPS54218, Rev. C
Buck Converter
|
V
in
2.95-6 V
|
fsw
200-2000 kHz
|
Output
2 A
Texas Instruments TPS54218, Rev. C
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
200-2000 kHz
|
Output
5 V / 0.2 A
previous
1
...
435
436
437
438
439
...
490
next
Cart
Your cart is empty.
Get samples and quotes