IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54040A | Demoboard TIDA-00178

Interface to a Sin/Cos Encoder with Sitara AM437x Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-00178 reference design is an EMC compliant industrial interface to Sin/Cos position encoders. Applications include industrial drives, which require accurate speed and position control.The design utilizes a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, allowing for optimization of performance and cost. TIDA-00178 provides a direct connection to Sitara AM437x using SPI and QEP. For quick evaluation it features a 60-pin connector which directly fits the AM437x IDK. An example firmware for Sitara AM437x IDK is provided, which outputs the measured angle from the Sin/Cos encoder with up to 28-bit resolution through the Sitara’s USB virtual COM port.

Features

  • EMC Compliant Industrial Interface Design for Sin/Cos Encoders with 1-Vpp Differential Output at 2.5-V Offset, Input Frequencies up to 500-kHz
  • High-Resolution Interpolated Position, up to 28-bits Resolution, Cable Length Tested up to 70m
  • Fully Differential Analog Signal Chain for High Common Mode Noise Immunity with Dual 16-bit ADC with Drop-in Compatible 14- or 12-bit ADC Pending Desired Resolution
  • Easy to Connect to Sitara AM437x with SPI and QEP Interface. Connects directly to AM437x IDK 60-Pin Header
  • Example Firmware for Sitara AM437x with High-Resolution Angle Calculated at 32-kHz and Angle Data Send via USB virtual COM Port for Easy Performance Evaluation
  • Designed for IEC61000-4-2,4-4 and 4-5 (ESD, EFT and Surge EMC Immunity Requirements)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1 A
Saturation Current0.9 A
Self Resonant Frequency7 MHz
MountSMT 
Check availability