IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS5401DGQ | Demoboard TIDA-00177

Two-Wire Interface to a HIPERFACE DSL Encoder Reference Design

Overview

TopologyBuck Converter
Input voltage18-36 V
Switching frequency100-2500 kHz
Output 110 V / 0.3 A
IC revisionA

Description

The TIDA-00177 reference design is an EMC compliant industrial interface to a two-wire HIPERFACE DSL encoder. Applications include industrial servo drives.The design features a 3.3-V supply RS485 transceiver and line termination and coupling for encoder power over RS485 as per HIPERFACE DSL specification. The design has been tested up to 100m cable length with an integrated cable, where the encoder’s two-wire twisted pair was integrated in the same motor cable. The encoder connector output is protected against over-voltage and short circuit to prevent damage to an encoder or during a cable short. The design features an industrial compliant 24-V input with wide range from 18-36V. A 3.3V I/O connector with logic signals for easy interface to a host processor with HIPERFACE DSL Master IP Core is made available.

Features

  • Two-Wire Interface to a HIPERFACE DSL Encoder. Supports HIPERFACE DSL 9.375 MBaud Transfer Rate with Power Over RS485, Cable Length up to 100m
  • 3.3-V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV EFT
  • Wide Input (18-36V) Non-Isolated Power Supply with Configurable Output Voltage 7V-12V, Default 10.5V, 250mA (3.5A peak) Compliant to HIPERFACE DSL Specification
  • OV, UV and Precise Over-Current Limit with Short-Circuit Protection Leveraging TI eFuse Technology with Fault Indicator
  • Logic Interface (3.3V I/O) to Host Processor like Sitara for the HIPERFACE DSL Master
  • Designed to meet EMC Immunity for ESD, Fast Transient Burst, and Surge with Levels according to IEC61800-3

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(mΩ)
VOP(V)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 0.51 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.51 A
Saturation Current0.29 A
Self Resonant Frequency11 MHz
MountSMT 
DC Resistance600 mΩ
–
Size4828 
–
–Check availability
SPECWE-PD SMT Power Inductor, 150 µH, 0.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current0.7 A
Saturation Current1.1 A
Self Resonant Frequency6.1 MHz
MountSMT 
DC Resistance684 mΩ
Operating Voltage120 V
Size1030 
VersionPerformance 
–Check availability