IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54020

Small, 10-A, 4.5-V to 17-V Input, SWIFT™ Synchronous Step-Down Converter With Light-Load Efficiency

Overview

TopologyPositive to Negative Converter
Input voltage-2 V
Switching frequency185-1200 kHz
Output 1-2.2 V / 6 A
IC revisionC

Description

The TPS54020 is a 10-A, 4.5-V to 17-V input SWIFT™ converter. The innovative 3.5 mm × 3.5 mm HotRod™ package optimizes high-density step-downdesigns. The TPS54020 is a full featured converter. High efficiency is achieved through the innovative integration and packaging of the high-side and lowside MOSFETs. The TPS54020 operates at continuous current mode (CCM) at higher load conditions, and transitions to Eco-mode™ while skipping pulses to boost the efficiency at light loads.limiting on both MOSFETs provides device and system protection. Cycle-by-cycle current limitingin the high-side MOSFET protects for overload situations. Low-side MOSFET zero current detection turns off the low-side MOSFET while operating underlight loads. Three selectable current limit thresholds allow a good fit for various applications. A hiccup or cycle-by-cycle overcurrent protection scheme is also selectable. Thermal shutdown protection disables switchingwhen die temperature exceeds the thermal shutdown trip point and enables switching after the built-in thermal hysteresis and shutdown hiccup time.

Features

  • Integrated 8-mOand 6-mOMOSFETs
  • Thermally Enhanced 3.5 mm × 3.5 mm HotRod™ Package
  • Peak Current Mode Control
  • Eco-mode™Pulse Skip for Higher Efficiency
  • Overcurrent Protection for Both MOSFETs
  • Selectable Overcurrent Protection Schemes
  • Selectable Overcurrent Protection Levels
  • Split Power Rail: 1.6 V to 17 V on PVIN
  • 0.6 V Voltage Reference With ±1% Accuracy
  • 200-kHz to 1.2-MHz Switching Frequency
  • Synchronizes to External Clock
  • Start-Up into Pre-biased Outputs
  • Over-Temperature and Overvoltage Protection
  • 40°C to 150°C Operating Junction Temperature Range
  • Adjustable Soft-Start/Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • SYNC_OUT Function Provides Output Clock Signal 180° Out-of-Phase
  • Supported by WEBENCH® Software Tool
  • For SWIFT™ Documentation and WEBENCH® visit http://www.ti.com/swift

Remarks:Negative Boost topology is used for -2V input voltage.

Typical applications

  • Gaming, DTV, STB and Smart Grid Systems
  • Power for FPGAs, SoCs, DSPs and Processors
  • Wireless, Data, and Cloud Infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.1 µH, 19.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.1 µH
Performance Rated Current19.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%13 A
DC Resistance3.15 mΩ
Self Resonant Frequency135 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability