IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS5405 | Demoboard PMP4467

6.5V to 28Vin, 5V 1.3A out DC/DC Reference Design Module in TO220 Package

Overview

TopologyBuck Converter
Input voltage6.5-28 V
Output 15 V / 1.3 A
IC revisionA

Description

The PMP4467 is a 6.5V to 28Vin, +5Vout, 1.3A reference design module which is implemented in TO220 package, targetting for general LDO replacement. The design includes a non-synchronous step-down regulator TPS5405. The solution has high efficiency, good line, load regulation. The power module was designed with minimized components for cost sensitive applications.

Features

  • Non-synchronous Buck topology
  • High efficiency, up to 92% at low input voltage and full load
  • Good line regulation, less than ±0.03%
  • Good load regulation, less than ±0.04%
  • Low cost solution with minimized component numbers
  • TO220 package P2P with LM78M05

Typical applications

  • Washers & Dryers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Angled

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeAngled 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability