IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS53819A

High-Performance, Eco-mode™, Single Synchronous Step-Down Controller with PMBus™

Overview

TopologyBuck Converter
Input voltage8-14 V
Switching frequency275-1000 kHz
Output 11.2 V / 25 A
IC revisionA

Description

TPS53819A is a small-sized, single buck controller with adaptive on-time D-CAP2 mode control and PMBus. The device is suitable for low output voltageand high current, system power rail, or similar pointof-load (POL) power supply in digital consumer products. Small package with minimal pin-countsaves space on the PCB, while the programmability and fault report via PMBus simplify the power supply design. The skip-mode at light-load condition combined with strong gate drivers and low-side FET RDS(on)current sensing can support low-loss and high efficiency operation, over a broad load range. The conversion input voltage, which is the high-side FETdrain voltage, ranges from 3 V to 28 V. The supply voltage (VDD) for TPS53819A is from 4.5 V to 28 V. The output voltage ranges from 0.6 V to 5.5 V. The TPS53819A is available in a 16-pin, QFN package and is specified from –40°C to 85°C.

Features

  • Conversion Input Voltage Range: 3 V to 28 V
  • VDD Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV ±0.5% Tolerance
  • ±9% Voltage Adjustment via PMBus™
  • Built-in 5-V LDO
  • D-CAP2™ Mode with 100-ns Load Step Response
  • Auto-Skip Eco-mode™ for Light-Load Efficiency
  • Adaptive On-Time Control Architecture With Eight Selectable Frequencies via PMBus
  • Supports Voltage Margining via PMBus
  • Programmable Soft-Start Time via PMBus
  • Programmable Power-On Delay via PMBus
  • Programmable VDD UVLO Level via PMBus
  • Fault Report via PMBus
  • Pre-Charged Start-Up Capability
  • Built-In Output Discharge
  • Power Good Output With Programmable Delay
  • Internal Overvoltage, Undervoltage, and Overcurrent Limit Protections
  • Thermal Shutdown (Non-Latch)
  • 3 mm × 3 mm 16-pin QFN Package

Typical applications

  • Point-of-Load Systems
  • Storage Computers
  • Multi-Function Printers
  • Server Computers
  • Embedded Computing

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 200 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Rated Inductance200 nH
Rated Current47.5 A
Saturation Current @ 10%35.1 A
Saturation Current @ 30%46.8 A
DC Resistance0.165 mΩ
Self Resonant Frequency22 MHz
MaterialMnZn 
Check availability