IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS51386 | Demoboard TPS51386EVM

Overview

TopologyBuck Converter
Input voltage6-24 V
Output 15.1 V / 8 A
IC revisionB

Description

The TPS51386 is a single, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. TPS51386 provides an adjustable 0.6 V to 5.5 V 8 A maximum output. Integrated low RDS(ON) power MOSFETs enable high efficiency and offer ease of use with a minimal external component count for space-constrained power systems.

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 1.5 µH, 22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current22 A
Saturation Current @ 30%19.9 A
DC Resistance5.8 mΩ
DC Resistance7 mΩ
Self Resonant Frequency34 MHz
MountSMT 
–Check availability