IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS43061RTE

Low Quiescent Current Synchronous Boost DC-DC Controller with Wide VIN Range

Overview

TopologyBoost Converter
Input voltage6-12.6 V
Switching frequency50-1000 kHz
Output 115 V / 2 A
IC revisionD

Description

The TPS43060 and TPS43061 are low IQ currentmode synchronous boost controllers with wide input voltage range from 4.5 V to 38 V (40 V abs max) and boosted output range up to 58 V. Synchronous rectification enables high efficiency for high current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low power losses combined with a 3 mm x 3 mm WQFN-16 package with PowerPAD™ supports high powerdensity and high reliability boost converter solutions over extended (-40°C to 150°C) temperature range.The TPS43060 includes a 7.5 V gate drive supply which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5 V gate drive supply anddriver strength optimized for low Qg NexFET™. In addition, TPS43061 provides an integrated bootstrap diode for the high side gate driver to reduce external parts count.

Features

  • 58 V Maximum Output Voltage
  • 4.5 V to 38 V (40 V Abs Max) VIN Range
  • TPS43060: 7.5 V Gate Drive Optimized for Standard Threshold MOSFETs
  • TPS43061: 5.5 V Gate Drive Optimized for Low Qg NexFETs™
  • Current-Mode Control with Internal Slope Compensation
  • Adjustable Frequency from 50kHz to 1MHz
  • Synchronization Capability to External Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5 µA Shutdown Supply Current
  • 600 µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal Shutdown
  • Adjustable UVLO and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm x 3 mm) Package with PowerPAD™
  • -40°C to 150°C Operating TJ Range

Typical applications

  • Thunderbolt Port for PCs
  • Synchronous Flyback
  • Battery Powered Systems
  • Tablet Computer Accessories
  • Automotive Power Systems
  • 5 V, 12 V, and 24 V DC Bus Power Systems
  • GaN RF Power Amplifiers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability