IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS51396 | Demoboard TPS51396AEVM

4.5-V to 24-V, 8-A synchronous step-down voltage regulator

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Output 18 A

Description

The TPS51396AEVM evaluation module (EVM) is used to evaluate the TPS51396A, a high-voltage input, high-efficiency synchronous buck converter with integrated FETs. The key feature of the TPS51396A is its ULQ™ (ultra low quiescent), which enables low-bias current and large duty operation. The ULQ feature is extremely beneficial for long battery life in low-power operation. The TPS51396A operates with a supply input voltage ranging from 4.5 V to 24 V. It uses DCAP3™ control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation and supports low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors. The TPS51396A provides OVP, UVP, OCP, OTP and UVLO. TPS51396A also has combined power good signal and output discharge function.

Features

  • 4.5-V to 24-V input voltage range
  • 0.6-V to 7-V output voltage range
  • Up to 8-A output current
  • 3-mm × 3-mm RQF package

Typical applications

  • Telecom and networking
  • Notebook, DTV and STB
  • Distributed power systems
  • IPCs, factory automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability