IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR23610AQDDARQ1 | Demoboard TIDA-020019

SIMPLE SWITCHER® 36 V, 1 A Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency340-460 kHz
Output 15 V
IC revisionE1

Description

This reference design demonstrates reinforced isolated CAN communication, which is widely used in automotive environments, in a small footprint. In hybrid and electric vehicles (HEV/EVs), a complete high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and communication channels interfaced between floating high- to low-voltage systems. This TI design has a low transmission delay, which reduces the loop delay and supports higher baud rates of the CAN.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:
    • -40 °C to 125 °C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C4A
  • 4 V to 36 V Input Range
  • 1 A Continuous Output Current
  • Integrated Synchronous Rectification
  • Current Mode Control - Minimum Switch-On Time: 60 ns
  • Internal Compensation for Ease of Use
  • 400 kHz Switching Frequency With PFM Mode
  • Frequency Synchronization to External Clock
  • 75 µA Quiescent Current at No Load
  • Soft-Start into a Pre-Biased Load
  • High Duty Cycle Operation Supported
  • Output Short-Circuit Protection with Hiccup Mode
  • 8-Pin HSOIC with PowerPAD™ Package Options

Typical applications

  • Starter/Generator
  • Battery Management Systems
  • DC/DC Converters / Onboard Chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 2.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current2.45 A
DC Resistance110 mΩ
Operating Voltage120 V
Self Resonant Frequency17 MHz
Size7345 
VersionRobust 
–
–
–
–
–
–
–
–
Length7.3 mm
Width7.3 mm
Height4.5 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 440 µH, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance440 µH
–
–
–
–
Size1512 
VersionPush-Pull 
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability