IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR33630C | Demoboard LMR33630CRNXEVM

SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Switching frequency1800-2400 kHz
Output 15 V / 3 A
IC revisionA

Description

The Texas Instruments LMR33630 EVM evaluation module (EVM) helps designers evaluate the operationand performance of the LMR33630 buck regulator. The LMR336x0 is a family of easy-to-use synchronousstep-down DC/DC converters capable of driving up to 3 A of load current from an input voltage of 3.8 V to36 V. The LMR33630 EVM features a selectable output voltage of 3.3 V or 5 V and a switching frequencyof either 400 kHz or 2.1 MHz.

Features

Configured for Rugged Industrial ApplicationsInput Voltage Range: 3.8 V to 36 VOutput Voltage Range: 1 V to 24 VOutput Current: 3 A75 mΩ/50 mΩ Low RDS-ON Power MOSFETsPeak-Current-Mode ControlShort Minimum On-Time of 68 nsFrequency: 400 kHz, 1.4 MHz, 2.1 MHzJunction Temperature Range –40°C to +125°CIntegrated Synchronous RectificationIntegrated Compensation Network

High Efficiency SolutionPeak Efficiency > 95%Low Shutdown Quiescent Current of 5 µALow Operating Quiescent Current of 25 µA

Flexible System InterfacePower-Good Flag and Precision Enable

Typical applications

  • General Purpose Wide VIN Power Supplies
  • Motor Drive Systems: Drones, AC Inverters / Factory and Building Automation Systems:

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability