IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR33630 | Demoboard TIDA-010009

Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Output 15 V / 3 A
IC revisionE2

Description

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output overload and short circuit conditions.

Features

  • Powered from an external protective extra-low voltage (PELV) power supply of 24 V ±20%
  • Industrial eFuse at supply input providing programmable UV/OV, reverse polarity protection, output overload and SC protection
  • Synchronous buck DC/DC converter with integrated switch optimized for >90% efficiency and compact size
  • PSR flyback with integarted switch to generate isolated voltage rails for communication and digital I/Os
  • Programmable voltage output to support multiple encoder types
  • Output voltage rails: 24 VISO, 5 VISO, ±12 V, 5 V, 3.3 V, 2.5 V, 1.2 V with load and line regulation of <±1%

Typical applications

  • Servo drive control module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-PDF SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1064 
Operating Temperature -40 °C up to +150 °C
Length10.2 mm
Width10.2 mm
Height6.1 mm
Inductance11 µH
Rated Current6.9 A
Saturation Current5.3 A
DC Resistance15.8 mΩ
Self Resonant Frequency25 MHz
MountSMT 
Check availability