IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR14050S | Demoboard LMR14050SEVM

LMR14050SEVM User's Guide.

Overview

TopologyBuck Converter
Input voltage7-40 V
Output 13.3 V

Description

The LMR14050S is a 40 V 5 A step-down regulator with 40 μA quiescent current. With a wide-input rangefrom 4 V to 40 V, it is suitable for a wide range of applications from automotive to industry for powerconditioning from unregulated sources. The LMR14050SEVM evaluation board is designed to provide thedesign engineer with a fully functional power converter based on the buck topology to evaluate theLMR14050 series operation and performance

Features

  • 7 V to 40 V Input Voltage Range
  • Jumper Selectable Output Options (5.0 V or 3.3 V)
  • Up to 5 A Output Current
  • Switching Frequency 400 kHz
  • Internal Compensation

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, 12 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability