IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR23630 | Demoboard PMP15016

CISPR-22 EMI-Optimized Reference Design Featuring LMR23630 Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
IC revision1

Description

The PMP15016 reference design is a 5V/3A output power supply using the LMR23630 DC/DC buck regulator IC. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR23630 is a 4.0V to 36V input, 3A output capable, and 400 kHz fixed synchronous buck regulator. This reference design has an input voltage range of 9V to 36V, covering the widely-varying input voltage condition commonly seen in industrial applications with a loosely-regulated nominal 24V input voltage. The reference board includes an input EMI filter section. The layout is optimized for improved EMI performance on a 4-layer PCB. The board was tested to the CISPR-22 standard. The conducted emissions (CE) and radiated emissions (RE) are in compliance with the CISPR-22 Class-B requirement with 10dB of margin.

Features

Wide 9V to 36V input voltage range for nominal 24V input bus, 5V/3A outputCompliant with both CISPR-22 Class-B conducted and radiated emissions standards with 10dB+ margin
Peak current mode control, OCP function, inductor saturation protectionEasy to use 8-pin SOIC package

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability