IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR16030 | Demoboard LMR16030EVM

LMR16030PEVM User's Guide

Overview

TopologyBuck Converter
Input voltage7-60 V
Output 15 V / 3 A

Description

The LMR16030 is a 60 V, 3 A step-down regulator with 40 μA quiescent current. With a wide-input rangefrom 4.3 V to 60 V, it is suitable for a wide range of applications from automotive to industry for power conditioning from unregulated sources. The LMR16030PEVM evaluation board is designed to provide thedesign engineer with a fully functional power converter based on the buck topology to evaluate the LMR16030 series operation and performance

Features

7 V to 60 V Input Voltage Range

  • 5 V Output Voltage
  • Up to 3 A Output Current
  • Switching Frequency 500 kHz
  • Power Good Flag Output
  • Internal Compensation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 6.8 µH, 5.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Saturation Current5.8 A
DC Resistance22 mΩ
Operating Voltage120 V
Self Resonant Frequency23.5 MHz
Size1050 
VersionPerformance 
–Check availability