IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR23610 | Demoboard LMR23610AEVM

LMR23610 Wide Vin Synchronous Step-Down Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 15 V / 1 A
Output 23.3 V / 1 A
IC revision2

Description

The LMR23610 is a 36 V, 1 A step-down synchronous regulator with 75 µA quiescent current. With a wideinput range from 4.5 V to 36 V, it is suitable for a wide range of applications from automotive to industryfor power conditioning from unregulated sources. The LMR23610AEVM evaluation board is designed toprovide the design engineer to evaluate the LMR23610 series operation and performance.

Features

  • 4.5 V to 36 V Input Voltage Range
  • Jumper Selectable Output Options (5 V or 3.3 V)
  • Up to 1 A Output Current
  • Switching Frequency 400 kHz
  • Frequency Synchronization to External Clock
  • Hiccup Mode Short Current Protection

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 2.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current2.45 A
DC Resistance110 mΩ
Operating Voltage120 V
Self Resonant Frequency17 MHz
Size7345 
VersionRobust 
–Check availability