IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR23630

LMR23630A EVM User's Guide

Overview

TopologyBuck Converter
Input voltage4-36 V
Output 128 V / 3 A
IC revision1.0

Description

The LMR23630 is a 36 V, 3 A step-down synchronous regulator with 75 µA quiescent current. With a wideinput range from 4 V to 36 V, it is suitable for a wide range of applications from automotive to industry forpower conditioning from unregulated sources. The LMR23630AEVM evaluation board is designed toprovide the design engineer to evaluate the LMR23630 series operation and performance.

Features

4.5 V to 36 V Input Voltage Range

  • Jumper Selectable Output Options (5 V or 3.3 V)
  • Up to 3 A Output Current
  • Switching Frequency 400 kHz
  • Frequency Synchronization to External Clock
  • Hiccup Mode Short Current ProtectionThe EVM contains one DC-DC converter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 8.2 µH, 5.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Rated Current5.05 A
Saturation Current5.8 A
DC Resistance28.6 mΩ
Self Resonant Frequency28 MHz
MountSMT 
–Check availability