| Topology | Motor Drive |
| Input voltage | 4.5-55 V |
| Output 1 | 2 A |
| IC revision | A |
The DRV81x4x evaluation module (EVM) allows for evaluation of the DRV81545, DRV81646, and DRV81646DGQ devices. The EVM has been programmed to work out of the box and begin driving loads right away. To simplify control and configuration, the EVM is accompanied by a graphical user interface (GUI) application.
Onboard 3.3V LDO for digital voltage supplyXDS110 USB-based on-board emulator for ease of programming and debugging MSPM0 microcontrollerMain signal header with removable shunts to disconnect main signals going to the load driver IC from the MCUGUI software to control EVM and DRV IC
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | DF(%) | RISO | L(mm) | W(mm) | Fl(mm) | Ceramic Type | Packaging | Q(%) | L(µH) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | RDC max.(mΩ) | Material | Qmin. | LR(µH) | fres(MHz) | Endurance(h) | IRIPPLE(mA) | ILeak(µA) | Pitch(mm) | Ø D(mm) | Schematic | Interface Type | Gender | Mount | PCB Thickness(mm) | IR(A) | Working Voltage(V (AC)) | G(mm) | Color | H(mm) | Operation Force(g) | Electrical Life(Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | Z @ 1 GHz(Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WR-PHD Jumper, 1, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Jumper | Pins1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | Insulation Resistance1000 MΩ | Length2.44 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | – | GenderJumper | – | – | Rated Current3 A | Working Voltage250 V (AC) | – | ColorBlack | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | WE-HCC SMT High Current Cube Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCC SMT High Current Cube Inductor | Pins2 | – | – | – | – | – | – | – | – | – | – | – | – | – | Size1210 | Operating Temperature -40 °C up to +125 °C | – | – | Length12.1 mm | Width11.4 mm | – | – | – | – | Inductance1 µH | Performance Rated Current34 A | Saturation Current @ 10%30.6 A | Saturation Current @ 30%33.5 A | DC Resistance2.5 mΩ | MaterialFerrite | – | Rated Inductance0.9 µH | Self Resonant Frequency96 MHz | – | – | – | – | – | – | – | – | MountSMT | – | Rated Current24 A | – | – | – | Height9.5 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WR-PHD Pin Header - Single, 2, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | Length5.08 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | – | GenderPin Header | MountTHT | – | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp | Simulation– | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityYes | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +120 °C | – | – | Length10.16 mm | – | – | – | PackagingBox | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch5.08 mm | – | – | – | – | MountTHT | – | Rated Current20 A | Working Voltage450 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeHorizontal | |||
![]() | WR-PHD Pin Header - Single, 4, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | Length10.16 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | – | GenderPin Header | MountTHT | – | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, 10, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | Pins10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | Length12.7 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | – | GenderPin Header | MountTHT | – | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, 14, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | Pins14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | Length17.78 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | – | GenderPin Header | MountTHT | – | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-USB Type C Connectors, 16, USB 2.0 | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-USB Type C Connectors | Pins16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +85 °C | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Interface TypeType C | GenderReceptacle | MountSMT | PCB Thickness0.8 mm | Rated Current5 A | Working Voltage48 V (AC) | Pin length0.95 mm | – | – | – | – | – | – | – | – | – | – | – | – | TypeHorizontal | |||
![]() | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +125 °C | – | – | Length1.6 mm | Width0.8 mm | Pad Dimension0.3 mm | – | – | – | – | – | – | – | DC Resistance350 mΩ | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | Rated Current0.5 A | – | – | – | Height0.8 mm | – | – | – | – | – | Impedance @ 100 MHz600 Ω | Maximum Impedance950 Ω | Maximum Impedance600 MHz | Rated Current 2500 mA | Impedance @ 1 GHz800 Ω | TypeHigh Current | |||||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Downloads27 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | Dominant Wavelength [typ.]625 nm | Emitting ColorRed | Peak Wavelength [typ.]630 nm | Luminous Intensity [typ.]250 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | Length1.6 mm | Width0.8 mm | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | Height0.7 mm | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]40 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | Length1.6 mm | Width0.8 mm | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | Height0.7 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WCAP-ATUL Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | Capacitance47 µF | Capacitance±20% | Rated Voltage100 V (DC) | – | – | Dissipation Factor9 % | – | Length12.5 mm | – | – | – | PackagingAmmopack | – | – | – | – | – | – | – | – | – | – | Endurance 7000 | Ripple Current400 mA | Leakage Current47 µA | Pitch5 mm | Diameter10 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WCAP-ATUL Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | Capacitance82 µF | Capacitance±20% | Rated Voltage100 V (DC) | – | – | Dissipation Factor9 % | – | Length20 mm | – | – | – | PackagingAmmopack | – | – | – | – | – | – | – | – | – | – | Endurance 7000 | Ripple Current600 mA | Leakage Current82 µA | Pitch5 mm | Diameter10 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance22 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | – | Insulation Resistance10 GΩ | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | Ceramic TypeNP0 Class I | Packaging7" Tape & Reel | Q-Factor840 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance2.2 µF | Capacitance±10% | Rated Voltage10 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.05 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.1 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance10 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3 % | Insulation Resistance5 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±20% | Rated Voltage16 V (DC) | Size0805 | Operating Temperature -55 °C up to +85 °C | Dissipation Factor10 % | Insulation Resistance0.01 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX5R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height1.25 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WS-TASV SMT Washable Tact Switch 6x6 mm, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage12 V (DC) | – | Operating Temperature -40 °C up to +85 °C | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Current0.05 A | – | – | – | Height2.5 mm | Operation Force160 g | Electrical Life1000000 Cycles | Actuator ColorBlack | WashableYes | Vaporphase processnot specified | – | – | – | – | – | – | |||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor5 % | Insulation Resistance1 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WCAP-CSST Soft Termination, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | Capacitance2.2 µF | Capacitance±10% | Rated Voltage100 V (DC) | Size1210 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor5 % | Insulation Resistance0.05 GΩ | Length3.2 mm | Width2.5 mm | Pad Dimension0.75 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height2.5 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage100 V (DC) | Size1210 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance0.1 GΩ | Length3.2 mm | Width2.5 mm | Pad Dimension0.75 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height2 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance22 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance4.5 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.5 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.35 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance470 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance1.1 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WS-SLSV SMT Mini Slide Switch Same Side Connection, 9.0 x 3.5 mm, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size9.0 x 3.5 mm | Operating Temperature -40 °C up to +85 °C | – | Insulation Resistance100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SchematicSPDT | – | – | – | – | – | – | – | – | – | Operation Force350 g | Electrical Life20000 Cycles | Actuator ColorBlack | – | – | – | – | – | – | – | – |