IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV81602-Q1 | Demoboard DRV81602EVM

Automotive 40V 6-channel configurable, 2-channel low-side driver with limp home functionality

Overview

TopologyMotor Drive
Input voltage3-40 V
Output 10.33 A
IC revisionA

Description

The DRV81xxx-Q1 evaluation module allows for easy evaluation of the DRV81xxx-Q1 family of devices. The EVM has been programmed and configured to work out of the box and begin driving loads right away. DRV81xxx-Q1 family of devices have multiple devices low-side and high-side switch with integrated protection and diagnostics.

Features

Main signal header with removable shunts todisconnect main signals going to DRV81xxx-Q1device from MCU

  • GUI software to control the EVM and DRV

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
IR(A)
L(mm)
W(mm)
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(mV)
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
Material
Qmin.
LR(µH)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
RESR(Ω)
Interface Type
Gender
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Color
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWRIS-KSKE Thick Film Resistors, 10 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance10 Ω
Resistance±1% 
Rated Power0.125 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current0.11 A
Length1 mm
Width0.5 mm
Rated Voltage1118 mV
Size0402 
Operating Temperature -55 °C up to +155 °C
Pad Dimension0.25 mm
MountSMT 
Height0.35 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.55 A
Length1.6 mm
Width0.8 mm
Size0603 
Operating Temperature -55 °C up to +125 °C
Pad Dimension0.3 mm
MountSMT 
Height0.8 mm
Impedance @ 100 MHz140 Ω
Maximum Impedance430 Ω
Maximum Impedance550 MHz 
Rated Current 21250 mA
DC Resistance0.2 Ω
TypeHigh Speed 
Check availability
SPECWE-HCC SMT High Current Cube Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current24 A
Length12.1 mm
Width11.4 mm
Pins
Size1210 
Operating Temperature -40 °C up to +125 °C
Inductance1 µH
Performance Rated Current34 A
Saturation Current @ 10%30.6 A
Saturation Current @ 30%33.5 A
MaterialFerrite 
Rated Inductance0.9 µH
Self Resonant Frequency96 MHz
MountSMT 
Height9.5 mm
DC Resistance0.0025 Ω
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
Width1.25 mm
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.5 mm
Width10.3 mm
Capacitance150 µF
Capacitance±20% 
Rated Voltage50000 mV
Size10.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
Insulation Resistance0.666667 MΩ
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current600 mA
Impedance250 mΩ
Leakage Current75 µA
Diameter10 mm
ESR0.174698 Ω
MountV-Chip SMT 
Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.5 mm
Width4.3 mm
Capacitance10 µF
Capacitance±20% 
Rated Voltage10000 mV
Size4.0 x 5.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor8 %
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current1200 mA
Leakage Current300 µA
Diameter4 mm
ESR0.08 Ω
MountV-Chip SMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Width0.5 mm
Capacitance10 pF
Capacitance±5% 
Rated Voltage50000 mV
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Width0.5 mm
Capacitance33 pF
Capacitance±5% 
Rated Voltage50000 mV
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Width0.5 mm
Capacitance100 nF
Capacitance±10% 
Rated Voltage10000 mV
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance220 nF
Capacitance±10% 
Rated Voltage16000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance470 nF
Capacitance±10% 
Rated Voltage16000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance10 nF
Capacitance±10% 
Rated Voltage50000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance68 nF
Capacitance±10% 
Rated Voltage50000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance7.4 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance100 nF
Capacitance±10% 
Rated Voltage50000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10000 mV
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16000 mV
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
Width1.25 mm
Capacitance22 µF
Capacitance±20% 
Rated Voltage10000 mV
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height1.25 mm
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Length15.24 mm
Pins12 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel with Cap 
GenderPin Header 
MountSMT 
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Length17.78 mm
Pins14 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel with Cap 
GenderPin Header 
MountSMT 
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Length20.32 mm
Pins16 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel with Cap 
GenderPin Header 
MountSMT 
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWS-TASV SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
Rated Voltage12000 mV
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Check availability
SPECWR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current32 A
Length12.7 mm
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
MountTHT 
Working Voltage450 V (AC)
ColorGreen 
TypeHorizontal Cable Entry 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Rated Current3 A
Length2.44 mm
Pins
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
PackagingBag 
GenderJumper 
Working Voltage250 V (AC)
ColorBlack 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Length7.62 mm
Pins
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingBag 
GenderPin Header 
MountTHT 
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.8 A
Pins
ApplicationMicro USB 2.0 
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Interface TypeType AB 
GenderReceptacle 
MountSMT 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
TypeHorizontal 
Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current16 A
Length10 mm
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
MountTHT 
Working Voltage250 V (AC)
Height12.6 mm
TypeHorizontal 
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance1 nF
Capacitance±5% 
Rated Voltage100000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]1000 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance10 nF
Capacitance±10% 
Rated Voltage100000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3.2 mm
Width2.5 mm
Capacitance10 µF
Capacitance±10% 
Rated Voltage50000 mV
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height2.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance1 µF
Capacitance±10% 
Rated Voltage50000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability