IC manufacturers Texas Instruments

IC manufacturers (106)

Texas Instruments DRV81325-Q1 | Demoboard DRV81325-Q1EVM

DRV81325-Q1 evaluation module

Overview

TopologyMotor Drive
Input voltage6-18 V
IC revisionA

Description

The DRV813xx-Q1 evaluation modules (EVMs) allow for evaluation of the DRV81315AQDDA, DRV81315QDDA, DRV81315AQDRL, DRV81325QD, DRV81325AQD, and DRV81325AQDDA devices. The EVMs have been programmed to work out of the box and begin driving loads right away. The EVMs showcase selected packages of low-side switch drivers with low RDS(on) of about 100 mΩ. The EVMs also support the connection of sense resistors on each individual half-bridge enabling current sensing at system level for applications needing current control.

Features

Onboard 3.3V LDO for digital voltage supplyMain signal header with removable shunts to disconnect main signals going to the load driver IC from the MCUOnboard potentiometer to control input PWMOnboard jumpers to connect and disconnect each driverContains three packages for easier evaluationOnboard current amplifier to measure the load current

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
Qmin.
LR(µH)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
Check availability
SPECWE-HCC SMT High Current Cube Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Size1210 
Operating Temperature -40 °C up to +125 °C
Length12.1 mm
Width11.4 mm
Inductance1 µH
Performance Rated Current34 A
Saturation Current @ 10%30.6 A
Saturation Current @ 30%33.5 A
DC Resistance2.5 mΩ
MaterialFerrite 
Rated Inductance0.9 µH
Self Resonant Frequency96 MHz
MountSMT 
Rated Current24 A
Height9.5 mm
Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pitch2.54 mm
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Operating Temperature -30 °C up to +120 °C
Length10.16 mm
PackagingBox 
Pitch5.08 mm
MountTHT 
Rated Current20 A
Working Voltage450 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
Pitch2.54 mm
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, 16, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length20.32 mm
PackagingBag 
Pitch2.54 mm
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance82 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Dissipation Factor9 %
Length20 mm
PackagingAmmopack 
Endurance 7000
Ripple Current600 mA
Leakage Current82 µA
Pitch5 mm
Diameter10 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance47 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance1 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height1.25 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height1.6 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1812 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height2.5 mm
Check availability
SPECWS-TASV SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current0.05 A
Height2.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability