| Topology | Motor Drive |
| Input voltage | 65 V |
| Output 1 | 4 A |
| IC revision | A |
The DRV81x4x evaluation module (EVM) allows for evaluation of the DRV81545, DRV81646, and DRV81646DGQ devices. The EVM has been programmed to work out of the box and begin driving loads right away. To simplify control and configuration, the EVM is accompanied by a graphical user interface (GUI) application.
Onboard 3.3V LDO for digital voltage supplyXDS110 USB-based on-board emulator for ease of programming and debugging MSPM0 microcontrollerMain signal header with removable shunts to disconnect main signals going to the load driver IC from the MCUGUI software to control EVM and DRV IC
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated(W) | TCR(ppm/ °C) | TCR(ppm/ °C) | IR(A) | L(mm) | W(mm) | Pins | PCB/Cable/Panel | Modularity | Wire Section | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(mV) | Size | Operating Temperature | DF(%) | RISO | Fl(mm) | Ceramic Type | Packaging | Q(%) | L(µH) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | RDC max.(Ω) | Material | Qmin. | LR(µH) | fres(MHz) | Endurance(h) | IRIPPLE(mA) | ILeak(µA) | Pitch(mm) | Ø D(mm) | Interface Type | Gender | Mount | PCB Thickness(mm) | Working Voltage(V (AC)) | G(mm) | Color | H(mm) | Operation Force(g) | Electrical Life(Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | Z @ 1 GHz(Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WRIS-PSMB Metal Plate Resistors, 10 mΩ, ±1% | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-PSMB Metal Plate Resistors | Resistance10 mΩ | Resistance±1% | Rated Power0.5 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current7.07 A | Length2 mm | Width1.25 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage70.7 mV | Size0805 | Operating Temperature -55 °C up to +155 °C | – | – | Pad Dimension0.47 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | Height0.22 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | Rated Current0.5 A | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +125 °C | – | – | Pad Dimension0.3 mm | – | – | – | – | – | – | – | DC Resistance0.35 Ω | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | Height0.8 mm | – | – | – | – | – | Impedance @ 100 MHz600 Ω | Maximum Impedance950 Ω | Maximum Impedance600 MHz | Rated Current 2500 mA | Impedance @ 1 GHz800 Ω | TypeHigh Current | |||||
![]() | WE-HCC SMT High Current Cube Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCC SMT High Current Cube Inductor | – | – | – | – | – | Rated Current24 A | Length12.1 mm | Width11.4 mm | Pins2 | – | – | – | – | – | – | – | – | – | – | – | – | – | Size1210 | Operating Temperature -40 °C up to +125 °C | – | – | – | – | – | – | Inductance1 µH | Performance Rated Current34 A | Saturation Current @ 10%30.6 A | Saturation Current @ 30%33.5 A | DC Resistance0.0025 Ω | MaterialFerrite | – | Rated Inductance0.9 µH | Self Resonant Frequency96 MHz | – | – | – | – | – | – | – | MountSMT | – | – | – | – | Height9.5 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Downloads27 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | Dominant Wavelength [typ.]625 nm | Emitting ColorRed | Peak Wavelength [typ.]630 nm | Luminous Intensity [typ.]250 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | Height0.7 mm | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]40 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | Height0.7 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WCAP-ATUL Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | Length12.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance47 µF | Capacitance±20% | Rated Voltage100000 mV | – | – | Dissipation Factor9 % | – | – | – | PackagingAmmopack | – | – | – | – | – | – | – | – | – | – | Endurance 7000 | Ripple Current400 mA | Leakage Current47 µA | Pitch5 mm | Diameter10 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WCAP-ATUL Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | Length20 mm | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance82 µF | Capacitance±20% | Rated Voltage100000 mV | – | – | Dissipation Factor9 % | – | – | – | PackagingAmmopack | – | – | – | – | – | – | – | – | – | – | Endurance 7000 | Ripple Current600 mA | Leakage Current82 µA | Pitch5 mm | Diameter10 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | Length1 mm | Width0.5 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance22 pF | Capacitance±5% | Rated Voltage50000 mV | Size0402 | Operating Temperature -55 °C up to +125 °C | – | Insulation Resistance10 GΩ | Pad Dimension0.25 mm | Ceramic TypeNP0 Class I | Packaging7" Tape & Reel | Q-Factor840 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 6.3 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | Length1 mm | Width0.5 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±20% | Rated Voltage6300 mV | Size0402 | Operating Temperature -55 °C up to +85 °C | Dissipation Factor10 % | Insulation Resistance1 GΩ | Pad Dimension0.25 mm | Ceramic TypeX5R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance2.2 µF | Capacitance±10% | Rated Voltage10000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.05 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage16000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance5 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage16000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.1 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage25000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance10 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage50000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3 % | Insulation Resistance5 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | Length2 mm | Width1.25 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±20% | Rated Voltage16000 mV | Size0805 | Operating Temperature -55 °C up to +85 °C | Dissipation Factor10 % | Insulation Resistance0.01 GΩ | Pad Dimension0.5 mm | Ceramic TypeX5R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height1.25 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WR-PHD Pin Header - Dual, –, – | Simulation– | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | – | – | – | – | – | Rated Current3 A | Length15.24 mm | – | Pins12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | GenderPin Header | MountTHT | – | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | ||
![]() | WS-TASV SMT Washable Tact Switch 6x6 mm, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | Rated Current0.05 A | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage12000 mV | – | Operating Temperature -40 °C up to +85 °C | – | Insulation Resistance100 MΩ | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height2.5 mm | Operation Force160 g | Electrical Life1000000 Cycles | Actuator ColorBlack | WashableYes | Vaporphase processnot specified | – | – | – | – | – | – | |||
![]() | WR-PHD Jumper, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Jumper | – | – | – | – | – | Rated Current3 A | Length2.44 mm | – | Pins1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | Insulation Resistance1000 MΩ | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | GenderJumper | – | – | Working Voltage250 V (AC) | – | ColorBlack | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | Rated Current3 A | Length5.08 mm | – | Pins2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | GenderPin Header | MountTHT | – | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | Rated Current3 A | Length10.16 mm | – | Pins4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | GenderPin Header | MountTHT | – | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | – | – | – | – | – | Rated Current3 A | Length17.78 mm | – | Pins14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | GenderPin Header | MountTHT | – | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | – | – | – | – | – | Rated Current3 A | Length20.32 mm | – | Pins16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | – | GenderPin Header | MountTHT | – | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, –, – | Simulation– | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | Rated Current20 A | Length10.16 mm | – | Pins2 | PCB/Cable/PanelPCB | ModularityYes | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +120 °C | – | – | – | – | PackagingBox | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch5.08 mm | – | – | – | MountTHT | – | Working Voltage450 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeHorizontal | |||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage100000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage100000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor5 % | Insulation Resistance1 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WCAP-CSST Soft Termination, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSST Soft Termination | – | – | – | – | – | – | Length3.2 mm | Width2.5 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance2.2 µF | Capacitance±10% | Rated Voltage100000 mV | Size1210 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor5 % | Insulation Resistance0.05 GΩ | Pad Dimension0.75 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height2.5 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | Length3.2 mm | Width2.5 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage100000 mV | Size1210 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance0.1 GΩ | Pad Dimension0.75 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height2 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | Length2 mm | Width1.25 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance22 nF | Capacitance±10% | Rated Voltage100000 mV | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance4.5 GΩ | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage50000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.5 GΩ | Pad Dimension0.35 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Q-Factor [1]600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Capacitance470 nF | Capacitance±10% | Rated Voltage25000 mV | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance1.1 GΩ | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WR-USB Type C Connectors, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-USB Type C Connectors | – | – | – | – | – | Rated Current5 A | – | – | Pins16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +85 °C | – | Insulation Resistance100 MΩ | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Interface TypeType C | GenderReceptacle | MountSMT | PCB Thickness0.8 mm | Working Voltage48 V (AC) | Pin length0.95 mm | – | – | – | – | – | – | – | – | – | – | – | – | TypeHorizontal |