IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments DRV81646DGQ | Demoboard DRV81646DGQEVM

65V, 4A 4-channel low-side driver with H/W, SPI and configurable slew rate and cut-off duration

Overview

TopologyMotor Drive
Input voltage65 V
Output 14 A
IC revisionA

Description

The DRV81x4x evaluation module (EVM) allows for evaluation of the DRV81545, DRV81646, and DRV81646DGQ devices. The EVM has been programmed to work out of the box and begin driving loads right away. To simplify control and configuration, the EVM is accompanied by a graphical user interface (GUI) application.

Features

Onboard 3.3V LDO for digital voltage supplyXDS110 USB-based on-board emulator for ease of programming and debugging MSPM0 microcontrollerMain signal header with removable shunts to disconnect main signals going to the load driver IC from the MCUGUI software to control EVM and DRV IC

Typical applications

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
IR(A)
L(mm)
W(mm)
Pins
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(mV)
Size
Operating Temperature
DF(%)
RISO
Fl(mm)
Ceramic Type
Packaging
Q(%)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
Material
Qmin.
LR(µH)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Interface Type
Gender
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
G(mm)
Color
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
Samples
WRIS-PSMB Metal Plate Resistors, 10 mΩ, ±1%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance10 mΩ
Resistance±1% 
Rated Power0.5 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current7.07 A
Length2 mm
Width1.25 mm
Rated Voltage70.7 mV
Size0805 
Operating Temperature -55 °C up to +155 °C
Pad Dimension0.47 mm
MountSMT 
Height0.22 mm
WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current0.5 A
Length1.6 mm
Width0.8 mm
Size0603 
Operating Temperature -55 °C up to +125 °C
Pad Dimension0.3 mm
DC Resistance0.35 Ω
MountSMT 
Height0.8 mm
Impedance @ 100 MHz600 Ω
Maximum Impedance950 Ω
Maximum Impedance600 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz800 Ω
TypeHigh Current 
WE-HCC SMT High Current Cube Inductor, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current24 A
Length12.1 mm
Width11.4 mm
Pins
Size1210 
Operating Temperature -40 °C up to +125 °C
Inductance1 µH
Performance Rated Current34 A
Saturation Current @ 10%30.6 A
Saturation Current @ 30%33.5 A
DC Resistance0.0025 Ω
MaterialFerrite 
Rated Inductance0.9 µH
Self Resonant Frequency96 MHz
MountSMT 
Height9.5 mm
WL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length12.5 mm
Capacitance47 µF
Capacitance±20% 
Rated Voltage100000 mV
Dissipation Factor9 %
PackagingAmmopack 
Endurance 7000
Ripple Current400 mA
Leakage Current47 µA
Pitch5 mm
Diameter10 mm
WCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length20 mm
Capacitance82 µF
Capacitance±20% 
Rated Voltage100000 mV
Dissipation Factor9 %
PackagingAmmopack 
Endurance 7000
Ripple Current600 mA
Leakage Current82 µA
Pitch5 mm
Diameter10 mm
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1 mm
Width0.5 mm
Capacitance22 pF
Capacitance±5% 
Rated Voltage50000 mV
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Pad Dimension0.25 mm
Ceramic TypeNP0 Class I 
Packaging7" Tape & Reel 
Q-Factor840 %
Height0.5 mm
WCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1 mm
Width0.5 mm
Capacitance100 nF
Capacitance±20% 
Rated Voltage6300 mV
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance1 GΩ
Pad Dimension0.25 mm
Ceramic TypeX5R Class II 
Packaging7" Tape & Reel 
Height0.5 mm
WCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage10000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance100 nF
Capacitance±10% 
Rated Voltage16000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance1 µF
Capacitance±10% 
Rated Voltage16000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance10 nF
Capacitance±10% 
Rated Voltage25000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance10 nF
Capacitance±10% 
Rated Voltage50000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance100 nF
Capacitance±10% 
Rated Voltage50000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length2 mm
Width1.25 mm
Capacitance10 µF
Capacitance±20% 
Rated Voltage16000 mV
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Pad Dimension0.5 mm
Ceramic TypeX5R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height1.25 mm
WR-PHD Pin Header - Dual, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Length15.24 mm
Pins12 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pitch2.54 mm
GenderPin Header 
MountTHT 
Working Voltage250 V (AC)
TypeStraight 
WS-TASV SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current0.05 A
Rated Voltage12000 mV
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
WR-PHD Jumper, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Rated Current3 A
Length2.44 mm
Pins
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pitch2.54 mm
GenderJumper 
Working Voltage250 V (AC)
ColorBlack 
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Length5.08 mm
Pins
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pitch2.54 mm
GenderPin Header 
MountTHT 
Working Voltage250 V (AC)
TypeStraight 
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Length10.16 mm
Pins
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pitch2.54 mm
GenderPin Header 
MountTHT 
Working Voltage250 V (AC)
TypeStraight 
WR-PHD Pin Header - Dual, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Length17.78 mm
Pins14 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pitch2.54 mm
GenderPin Header 
MountTHT 
Working Voltage250 V (AC)
TypeStraight 
WR-PHD Pin Header - Dual, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Length20.32 mm
Pins16 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pitch2.54 mm
GenderPin Header 
MountTHT 
Working Voltage250 V (AC)
TypeStraight 
WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current20 A
Length10.16 mm
Pins
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Operating Temperature -30 °C up to +120 °C
PackagingBox 
Pitch5.08 mm
MountTHT 
Working Voltage450 V (AC)
TypeHorizontal 
WCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance10 nF
Capacitance±10% 
Rated Voltage100000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance100 nF
Capacitance±10% 
Rated Voltage100000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSST Soft Termination, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length3.2 mm
Width2.5 mm
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage100000 mV
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.05 GΩ
Pad Dimension0.75 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Height2.5 mm
WCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length3.2 mm
Width2.5 mm
Capacitance1 µF
Capacitance±10% 
Rated Voltage100000 mV
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.1 GΩ
Pad Dimension0.75 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height2 mm
WCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length2 mm
Width1.25 mm
Capacitance22 nF
Capacitance±10% 
Rated Voltage100000 mV
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance4.5 GΩ
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance1 µF
Capacitance±10% 
Rated Voltage50000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Pad Dimension0.35 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
Height0.8 mm
WCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Width0.8 mm
Capacitance470 nF
Capacitance±10% 
Rated Voltage25000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Height0.8 mm
WR-USB Type C Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current5 A
Pins16 
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Interface TypeType C 
GenderReceptacle 
MountSMT 
PCB Thickness0.8 mm
Working Voltage48 V (AC)
Pin length0.95 mm
TypeHorizontal