IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8162L | Demoboard TIDA-010956

48V, 4kW small form-factor three-phase inverter reference design for integrated motor drives

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage48 V
Output 1100 V / 85 A
IC revisionA

Description

This reference design demonstrates a three-phase inverter with nominal 48V DC input and 85Arms output current rating. The 100V intelligent half-bridge gate driver DRV8162L enables a small size, robust and high efficiency power stage. Multichannel shutdown paths using the split power supply architecture of RV8162L are proposed for the Safe Torque Off (STO) function. With the internal VDS monitor and protection feature of the DRV8162L, the power stage is protected against overcurrent failures of shoot-through or outputs short-circuit. Precision phase current sensing is achieved using the INA241A. The design offers a 3.3V I/O interface to connect a host controller like a C2000™ MCU for quick and easy evaluation.

Features

  • Three-phase inverter with 24V DC to 60V DC input and -85ARMS continuous output current
  • Smart half-bridge gate driver DRV8162L with on-chip hardware protection
  • Fully protected power stage: shoot-through, overcurrent, short circuit, undervoltage, overtemperature protections
  • Programmable gate driver source, sink currents from 16mA, 32mA to 1A, 2A eases optimization of efficiency and EMI performanceConfigurable dead-time insertion to avoid shoot through
  • In-phase shunt-based current sensing with INA241A high-common mode rejection, zero-drift current-sense amplifier and AMC0106M05 function isolated modulator
  • Multichannel shutdown paths to enable flexible design of STO function

Typical applications

  • Mobile robot, Robotics, Single and multiaxis servo drives, AC inverter and VF drives, Industrial and collaborative robot

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
Height1.8 mm
–
–
Inductance22 µH
Performance Rated Current1.3 A
Saturation Current @ 10%1.45 A
Saturation Current @ 30%2.35 A
Self Resonant Frequency14 MHz
MountSMT 
–
–
–
–
DC Resistance500 mΩ
–
–Check availability
SPECWR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp, 4, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length14 mm
–
–
–
PackagingBox 
–
–
–
–
–
MountTHT 
–
–
–
–
–
TypeHorizontal Cable Entry 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz100 Ω
Maximum Impedance200 Ω
Maximum Impedance800 MHz 
Rated Current 2870 mA
DC Resistance300 mΩ
TypeHigh Speed 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz300 Ω
Maximum Impedance400 Ω
Maximum Impedance380 MHz 
Rated Current 2700 mA
DC Resistance800 mΩ
TypeWide Band 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability