Topology | Motor Drive |
Input voltage | 3-40 V |
Output 1 | 0.47 A |
IC revision | A |
The DRV81xxx-Q1 evaluation module allows for easy evaluation of the DRV81xxx-Q1 family of devices. The EVM has been programmed and configured to work out of the box and begin driving loads right away. DRV81xxx-Q1 family of devices have multiple devices low-side and high-side switch with integrated protection and diagnostics.
Main signal header with removable shunts todisconnect main signals going to DRV81xxx-Q1device from MCU
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | L (mm) | W (mm) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (mA) | Working Voltage (V (AC)) | C | Tol. C | VR (mV) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Qmin. | LR (µH) | fres (MHz) | Interface Type | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 560050310009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 10 Ω | ±1% | 0.125 | -100 | 100 | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 1118 | 0402 | -55 °C up to +155 °C | – | – | – | – | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.11 | – | – | ||
![]() | 742792621 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | SMT | 550 | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 0.3 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 0.8 | – | – | – | – | 140 | 430 | 550 MHz | 1250 | 0.2 | two | – | – | – | 0.55 | – | – | ||
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | – | – | 12.1 | 11.4 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | – | 1 | 34 | 30.6 | 33.5 | Ferrite | – | 0.9 | 96 | – | – | -40 °C up to +125 °C | – | – | – | – | – | 9.5 | – | – | – | – | – | – | – | – | 0.0025 | – | 2 | – | – | 24 | – | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 2 | 1.25 | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
![]() | 865080657017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | 10.5 | 10.3 | – | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | 150 µF | ±20% | 50000 | 10.0 x 10.5 | -55 °C up to +105 °C | – | 12 | 0.666667 MΩ | – | – | – | – | – | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 600 | 250 | 75 | 10 | 0.174698 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | ||
![]() | 875105240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | 5.5 | 4.3 | – | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | 10 µF | ±20% | 10000 | 4.0 x 5.5 | -55 °C up to +105 °C | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 1200 | – | 300 | 4 | 0.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | ||
![]() | 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50000 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 50000 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10000 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 0.25 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 5 | 1.1 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 68 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 3 | 7.4 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10000 | 0603 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 16000 | 0603 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10000 | 0805 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 61031221121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | – | 15.24 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 12 | Dual | Pin Header | 3 | Tape and Reel with Cap | – | |
![]() | 61031421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | – | 17.78 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 14 | Dual | Pin Header | 3 | Tape and Reel with Cap | – | |
![]() | 61031621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | – | 20.32 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 16 | Dual | Pin Header | 3 | Tape and Reel with Cap | – | |
![]() | 694106301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 5000 | 30 | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | – | 5 | Bag | Black | |
![]() | 430481025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12000 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | not specified | – | – | – | – | – | – | – | – | – | 0.05 | Tape and Reel | – | |
![]() | 691250610002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | – | – | – | – | – | 12.7 | – | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | THT | – | 450 | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 2 | – | – | 32 | Box | Green | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | 3 | Bag | Black | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | Pin Header | 3 | Bag | – | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | SMT | – | 30 | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | Type AB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | – | Receptacle | 1.8 | Tape and Reel | – | |
![]() | 691101710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | – | – | – | – | – | 10 | – | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.6 | – | – | – | – | – | – | – | – | – | Horizontal | 2 | – | – | 16 | Box | – | |
![]() | 885012006085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±5% | 100000 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | – | 1000 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100000 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 3.2 | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 50000 | 1210 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 0.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | L (mm) | W (mm) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (mA) | Working Voltage (V (AC)) | C | Tol. C | VR (mV) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Qmin. | LR (µH) | fres (MHz) | Interface Type | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Color | Samples |
---|