IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8220 | Demoboard TIDA-010239

20-V, 1.76-A H-bridge motor driver with auto sleep mode

Overview

TopologyOther Topology
IC revisionC

Description

The DRV8220 is an integrated motor driver with four N-channel power FETs, charge pump regulator, and protection circuitry. The charge pump integrates all capacitors to reduce the overall solution size of the motor driver on a PCB and allows for 100% duty cycle operation.The DRV8220 supports multiple control interface modes including: PWM (IN1/IN2), phase/enable (PH/EN), independent half-bridge, and parallel half-bridge. Each interface supports a low-power sleep mode to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry. The DSG package supports an nSLEEP pin to control sleep mode using a logic signal input.The device can supply up to 1.76 A of output current. It operates with a supply voltage from 4.5 to 18 V.The driver offers robust internal protection features include supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).The DRV8220 is part of a family of devices which come in pin-to-pin scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Device Comparison for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

Features

N-channel H-bridge motor driverMOSFET on-resistance: HS + LS 1 ΩDrives one bidirectional brushed DC motorTwo unidirectional brushed DC motorsOne single- or dual-coil latching relayPush-pull and bistable solenoidsOther resistive, inductive, or LED loads4.5-V to 18-V operating supply voltage rangeHigh output current capability:Full-bridge: 1.76-A peakHalf-bridge: 1.76-A peak per outputParallel half-bridge: 3.52-A peakMultiple interfaces for flexibility and reduced GPIOStandard PWM Interface (IN1/IN2)

Supports 1.8-V, 3.3-V, and 5-V logic inputsUltra low-power sleep mode960 nA @ VVM = 12 V, TJ = 25°CTimed autosleep mode to reduce GPIOProtection featuresUndervoltage lockout (UVLO)Overcurrent protection (OCP)Thermal shutdown (TSD)Family of devices. See Device Comparison for details.DRV8210: 1.65-11 V, 1 Ω, multiple interfacesDRV8210P: Sleep pin, PWM interfaceDRV8212: 1.65-11 V, 280 mΩ, multiple interfacesDRV8212P: Sleep pin, PWM interfaceDRV8220: 4.5-18 V, 1 Ω, multiple interfaces

Typical applications

  • Electronic smart lock
  • Circuit breakers
  • Infusion pumps
  • Brushed DC motor, solenoid, & relay driving
  • Beauty & grooming
  • Electronic and robotic toys
  • Water, gas, & electricity meters
  • IP network camera IR cut filter
  • Blood pressure monitors
  • Video doorbell
  • Machine vision camera
  • Electric toothbrush

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, Wire Protector, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
Height12.6 mm
–
–
Pins2 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
–
–
–
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Width7 mm
Height3 mm
Inner ThreadM3 
Thread Length2.5 mm
Pins4 
–Check availability