Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10501-10530 of 14704 reference designs
Filter values
STMicroelectronics L99BM114 | Demoboard STEVAL-BMS114TX, Rev. 1.0
Battery Management System
STMicroelectronics L99BM1T | Demoboard STEVAL-BMS1T, Rev. 1.0
Battery Management System
STMicroelectronics L99DZ200G | Demoboard AEK-MOT-TK200G1, Rev. 1
Motor Drive
STMicroelectronics L99DZ200G | Demoboard AEK-MOT-MR200G1, Rev. 1
Half-Bridge Converter symmetrical isolated
STMicroelectronics L99H92 | Demoboard AEK-MOT-WINH92, Rev. 1.0
Motor Drive
|
V
in
12 V
STMicroelectronics L99MH94 | Demoboard AEK-MOT-4DCMH94, Rev. 1.0
Motor Drive
|
V
in
12 V
STMicroelectronics L99MH98 | Demoboard AEK-MOT-8DCMH98, Rev. 1.0
Motor Drive
|
V
in
12 V
|
Output
30 A
STMicroelectronics L99VR01JTR | Demoboard AEK-POW-LDOV01J, Rev. 1
Other Topology
|
V
in
2.15-28 V
|
Output
5 V / 0.2 A
STMicroelectronics L99VR01STR | Demoboard AEK-POW-LDOV01S, Rev. 1
Other Topology
STMicroelectronics L99VR02J | Demoboard AEK-POW-LDOV02J, Rev. 1
Other Topology
|
V
in
2.15-28 V
|
Outputs
2.8 V, 1.8 V, 2.5 V, 0.8 V, 3.3 V, 5 V, 1.2 V, 1.5 V
STMicroelectronics L99VR02XP-TR | Demoboard AEK-POW-LDOV02X, Rev. 2.0
Other Topology
|
Output
5 V
STMicroelectronics LD1117 | Demoboard AEK-MCU-SPC5LNK, Rev. 1
Other Topology
STMicroelectronics LD1117 | Demoboard AEK-LCD-DT028V1, Rev. 1
Other Topology
|
V
in
15 V
STMicroelectronics LD1117A3V3 | Demoboard AEK-MCU-C4MLIT1, Rev. 1
USB
STMicroelectronics LD1117S50TR | Demoboard NUCLEO-WBA25CE1, Rev. 2.0
Other Topology
STMicroelectronics LD1117S50TR | Demoboard NUCLEO-WBA25CE1, Rev. 2.0
Other Topology
STMicroelectronics LD1117S50TR | Demoboard NUCLEO-WBA25CE1, Rev. 2.0
Other Topology
STMicroelectronics LD1117S50TR | Demoboard NUCLEO-WB09KE, Rev. 3.0
Other Topology
STMicroelectronics LD1117S50TR | Demoboard NUCLEO-WB09KE, Rev. 3.0
Other Topology
STMicroelectronics LD1117S50TR | Demoboard NUCLEO-WB09KE, Rev. 3.0
Other Topology
STMicroelectronics LD39050 | Demoboard STEVAL-CAM-M0I, Rev. 1.0
Sensors
STMicroelectronics LED1202 | Demoboard X-NUCLEO-LED12A1, Rev. 1.0
Other Topology
STMicroelectronics LED1202 | Demoboard STEVAL-LLL015V1, Rev. 1.0
Other Topology
STMicroelectronics LED2000, Rev. 4
Buck Converter
|
V
in
3-18 V
|
fsw
700-1000 kHz
|
Output
3 A
STMicroelectronics LED7708, Rev. 1
Boost Converter
|
V
in
12-24 V
|
fsw
200-1000 kHz
|
Output
43.4 V / 0.02 A
STMicroelectronics LED7708, Rev. 1
Boost Converter
|
V
in
3.6-36 V
|
fsw
200-1000 kHz
STMicroelectronics LED7708 | Demoboard STEVAL-ILL035, Rev. 1
Boost Converter
|
V
in
12-24 V
|
fsw
200-1000 kHz
|
Output
43.4 V / 0.02 A
STMicroelectronics LED7708 | Demoboard STEVAL-ILL035V1, Rev. 1
Boost Converter
|
V
in
10-28 V
STMicroelectronics LM393ADT | Demoboard EVL599IND-250W, Rev. 1.0
ADC
|
V
in
2-36 V
STMicroelectronics LTC3114-1 | Demoboard STM32G071B-DISCO, Rev. 1
Buck Converter
|
V
in
2.85-21 V
|
Output
5 V / 0.5 A
previous
1
...
349
350
351
352
353
...
491
next
Cart
Your cart is empty.
Get samples and quotes