Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10441-10470 of 14704 reference designs
Filter values
STMicroelectronics L5970D, Rev. 16
Buck Converter
|
V
in
4.4-36 V
|
fsw
212-280 kHz
|
Output
3.3 V
STMicroelectronics L5972D, Rev. 10
Buck Converter
|
V
in
4.4-36 V
|
fsw
212-275 kHz
STMicroelectronics L5973AD, Rev. 9
Buck Converter
|
V
in
4-36 V
|
Output
35 V / 2 A
STMicroelectronics L5973D, Rev. 16
Buck Converter
|
V
in
4.4-36 V
STMicroelectronics L5980 | Demoboard Steval-Isa154V1, Rev. 1
Buck Converter
|
V
in
3.3-18 V
|
fsw
250-1000 kHz
|
Output
3.3 V / 0.7 A
STMicroelectronics L5980, Rev. 7
Buck Converter
|
V
in
3.3-18 V
|
fsw
250-1000 kHz
|
Output
3.3 V / 0.7 A
STMicroelectronics L5980, Rev. 7
Buck Converter
|
V
in
2.9-18 V
|
fsw
250-1000 kHz
STMicroelectronics L5981, Rev. 7
Buck Converter
|
V
in
3.3-18 V
|
fsw
250-1000 kHz
|
Output
3.3 V
STMicroelectronics L5981, Rev. 7
Other Topology
|
fsw
250-1000 kHz
STMicroelectronics L5981, Rev. 7
Buck Converter
|
V
in
2.9-18 V
|
fsw
250-1000 kHz
|
Output
0.6 V
STMicroelectronics L5983, Rev. 8
LLC Resonant Converter
|
V
in
3.3-18 V
|
Output
3.3 V
STMicroelectronics L5985, Rev. 6
Buck Converter
|
V
in
3.3-18 V
|
fsw
250-1000 kHz
|
Output
3.3 V / 2 A
STMicroelectronics L5985, Rev. 6
Buck Converter
|
V
in
2.9-18 V
|
fsw
250-1000 kHz
STMicroelectronics L5985, Rev. 6
Buck Converter
|
V
in
3.3-18 V
|
fsw
250-1000 kHz
|
Output
3.3 V / 2 A
STMicroelectronics L5986, Rev. 5
Buck Converter
|
V
in
2.9-18 V
|
fsw
250-1000 kHz
STMicroelectronics L5987, Rev. 4
Buck Converter
|
V
in
2.9-18 V
|
fsw
250-1000 kHz
|
Output
2.9 V / 2 A
STMicroelectronics L5988D
Buck Converter
|
V
in
12 V
|
fsw
360-440 kHz
|
Output
3.3 V / 4 A
STMicroelectronics L5988D
Buck Converter
|
V
in
2.9-18 V
|
fsw
360-440 kHz
|
Output
2.9 V / 4 A
STMicroelectronics L5989D, Rev. 4
Buck Converter
|
V
in
2.9-18 V
|
Output
0.6 V
STMicroelectronics L6362A | Demoboard STEVAL-IFP017V3, Rev. V3
Other Topology
|
V
in
7-36 V
|
Output
0.24 A
STMicroelectronics L6364 | Demoboard STEVAL-IOD004V1, Rev. 1
Sensors
STMicroelectronics L6364Q | Demoboard X-NUCLEO-IOD02A1, Rev. 1.0
Sensors
|
V
in
5-35 V
STMicroelectronics L6364Q | Demoboard STDES-IOD002V1, Rev. 1.0
Other Topology
|
V
in
5-35 V
STMicroelectronics L6395D | Demoboard STEVAL-CTM015V1, Rev. 1
Other Topology
STMicroelectronics L6395D | Demoboard STNRG388A evaluation board, Rev. V1
Other Topology
STMicroelectronics L6462A | Demoboard EVL6462A-250W-M, Rev. 2.0
Power Factor Correction
|
V
in
90-264 V
|
fsw
0 kHz
|
Output
400 V
STMicroelectronics L6474H | Demoboard Steval-3DP001V1, Rev. V1
Other Topology
|
V
in
12-24 V
|
Output
5 V / 1.5 A
STMicroelectronics L6562A | Demoboard STEVAL-ILL027V2, Rev. 3
Power Factor Correction
|
V
in
188-265 V
|
Output
54 V / 0.35 A
STMicroelectronics L6562ATD | Demoboard STEVAL-LLL009V1, Rev. 1
Power Factor Correction
|
V
in
270-480 V
STMicroelectronics L6566BH | Demoboard STEVAL-ISA211, Rev. 1
Flyback Converter
|
V
in
150-1000 V
|
Output
24 V / 4.2 A
previous
1
...
347
348
349
350
351
...
491
next
Cart
Your cart is empty.
Get samples and quotes