IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L99H92 | Demoboard AEK-MOT-WINH92

Overview

TopologyMotor Drive
Input voltage12 V
IC revision1.0

Description

The AEK-MOT-WINH92 evaluation board key objective is to drive a DC motor for car window lifters, ensuring high safety levels.This board perfectly fits in the automotive market trend, which goes towards the evolution of the window lift application, offering a new anti-pinch mechanism without leveraging on motor encoders but exploiting the board three different types of current sensing (in-line, low-side and high-side).The board can be configured to work with a single H-bridge for a bidirectional DC motor or two independent half-bridges for two unidirectional DC motors.Thanks to its compact size, the board can be connected to any microcontroller easily, exploiting separate and dedicated connectors for SPI communication , current sensing, and basic motor commands interface with fault detection capabilities. Another key feature is the adjustable gain for anti-pinch and for fulfilling any of the car window operative conditions (the current range levels could change when opening the window with adverse weather conditions, for example in case of ice).The board also offers three diagnostic features to detect potential short-to-ground, short-to-battery, and open load conditions when the device is in the off state.In case of failures, the DIAG pin alerts the external MCU, ensuring a prompt intervention in case of open-load, short-to-ground, and short-to-battery, thermal warning and overtemperature shutdown, under/overvoltage and overcurrent protection. For system debugging during the development phase, a fail-safe button was added to the board layout.To allow the board robust protection and prevent damage due to the inversion of the power supply polarity, reverse polarity protection has been implemented.Four external MOSFETs allow current flowing up to 50 A, in line with the board power dissipation capabilities.The board design is based on the L99H92 H-bridge gate driver for automotive applications, which features flexible current sensing to offer different tools for advanced anti-pinching algorithm development. For systems requiring a higher safety level, you can enable a watchdog with configurable time window.The AutoDevkit ecosystem offers a wide range of demos and drivers for the SPC58 microcontroller to facilitate your application design by rapidly jumping to the board usage:1) The SPC582Bxx_RLA - AEK_MOT_WINH92 Test application for discovery, to be downloaded on the SPC582B hosted on the AEK-MCU-C1MLIT1 MCU board;2) The SPC584Bxx_RLA - AEK_MOT_WINH92 Test application for discovery, to be downloaded on the SPC584B hosted on the SPC584B-DIS discovery board;3) The SPC58ECxx_RLA - AEK_MOT_WINH92 Full Bridge Test application, to be downloaded on the SPC58EC hosted on the AEK-MCU-C4MLIT1 MCU board;4) The SPC58ECxx_RLA - AEK_MOT_WINH92 Dual Half Bridge Test application, to be downloaded on the SPC58EC hosted on the AEK-MCU-C4MLIT1 MCU board;5) The SPC58xNxx_RLA - AEK_MOT_WINH92 Test application for discovery, available in AutoDevKit Studio for reference;6) The SPC58ECxx_RLA - AEK_MOT_WINH92 Window Lift Test application, to be downloaded on the SPC58EC hosted on the AEK-MCU-C4MLIT1 MCU board.The first five demos show how to configure the AEK-MOT-WINH92 to drive one bidirectional (full bridge configuration ) or two unidirectional (half-bridge configuration, for example for oil and water pumps) DC motors, varying a PWM duty cycle signal.The last demo shows how to configure the AEK-MOT-WINH92 for window lift applications.

Features

Up to 50 A motor driveAnti-pinch detection facilitated through programmable gain current sensingIn-line, low-side, and high-side current sensing optionsDiagnostic pin to alert the microcontroller in case of faults, avoiding cyclic on-demand failure check via SPI thus ensuring a prompt interventionReverse battery protection dedicated circuitFault detection capabilities:Open-load, short-to-ground, and short-to-battery conditionsThermal warning and overtemperature shutdownUnder/overvoltage protectionsOvercurrent protectionLow component countHosts the L99H92 H-bridge gate driver for DC automotive applicationsCompact size: 103 mm x 80 mmIncluded in the AutoDevkit ecosystem

Typical applications

  • Window lift DC board driver (Body and convenience)

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Gender
Contact Plating
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Packaging
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
SW(mm)
Ti
Flammability Rating
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Mount
Polarity
IR(A)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-WTB 2.54 mm Female Terminal Housing, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
PCB/Cable/PanelCable 
–
TypeTerminal Housing 
–
–
–
–
–
–
–
–
GenderFemale 
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
Contact PlatingZinc 
Rated Current32 A
Working Voltage450 V (AC)
Contact Resistance20 mΩ
PackagingBox 
–
Stranded Wire Section (AWG)10 to 30 (AWG) 
Stranded Wire Section (Metric)5.26 to 0.0509 (mm²) 
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length12.7 mm
–
–
–
–
–
–
–
–
–
–
MountTHT 
Polarity02 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
GenderPin Header 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
–
–
–
–
GenderMale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
–
–
–
–
GenderMale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
PCB/Cable/PanelCable 
–
TypeTerminal Housing 
–
–
–
–
–
–
–
–
GenderFemale 
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
–
–
–
–
GenderMale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
PCB/Cable/PanelCable 
–
TypeTerminal Housing 
–
–
–
–
–
–
–
–
GenderFemale 
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length13.22 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit4000 pcs
–
–
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit4000 pcs
–
–
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
–
–
Capacitance33 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit1000 pcs
–
–
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Pad Dimension0.6 mm
–
–
–
–
–
–
–
–
–
–
–
Height2.5 mm
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Contact PlatingSilver 
Rated Current0.05 A
–
–
PackagingTape and Reel 
Packaging Unit1000 pcs
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
–
–
–
–
–
–
Diameter3.5 mm
–
–
–
Height4.3 mm
Operation Force260 g
Electrical Life200000 Cycles
Actuator ColorWhite 
Vaporphase processnot specified 
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length15 mm
–
–
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Female Crimp Contact, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
PCB/Cable/PanelCable 
–
TypeCrimp Terminal 
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
–
–
–
–
–
–
–
GenderFemale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBig Reel 
Packaging Unit10000 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging15" Tape & Reel 
–
–
–
Capacitance470 µF
Capacitance±20% 
Rated Voltage63 V (DC)
Size16.0 x 17.0 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
Insulation Resistance0.212766 MΩ
–
Length17 mm
Width17.1 mm
–
–
–
–
Endurance 2000
Ripple Current630 mA
Impedance125 mΩ
Leakage Current296.1 µA
Diameter16 mm
MountV-Chip SMT 
–
–
–
–
–
–
–
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
Packaging Unit2000 pcs
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
Length4 mm
–
–
–
–
Flammability RatingUL94 V-0 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
Capacitance220 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.35 mm
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–Check availability