IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L99VR02XP-TR | Demoboard AEK-POW-LDOV02X

Overview

TopologyOther Topology
Output 15 V
IC revision2.0

Description

The AEK-POW-LDOV02X is an evaluation board based on the L99VR02XP dual automotive-grade linear voltage regulator.The L99VR02XP operates with reduced input voltage, minimizing the internal power dissipation and maximizing the output current.Output current limitation protects the regulator and the application from overload conditions, such as short to ground.Thanks to its operating temperature range (Tj=-40°C to 175°C), the device is suitablefor electronic applications with high temperature environments and for applications that require stable power supplies (for example, navigation systems, microcontroller supplies, audio systems, automotive display drivers, sensors, infotainment processors, and powertrain systems).In automotive systems, thermal performance is always a critical concern for battery-direct-connection LDOs. The LDO connected to a car battery needs to convert the battery voltage down to 5, 3.3 V, or even lower voltage for powering MCU, CAN bus, and other devices. In these situations, the voltage drop on the LDO might be very high and power dissipation on the LDO might even exceed 1 W for a 100-mA loading current. If the system demands several hundred milliamps of current, a single LDO cannot handle the power dissipation.Our AEK-POW-LDOV02X evaluation board addresses this challenge, thanks to the L99VR02XP dual linear voltage regulator, reaching a higher output current and distributing power consumption among multiple devices.LDO2 automatic voltage tracking and de-tracking of LDO1 or of an external LDO voltage represents an accurate solution for automotive off-board sensors and small current off-board modules, where the power supply runs through a long cable from the main board.Under this condition, the long cable might be damaged, causing short-to-ground, short-to-battery or other fault events. In these cases, the system needs to implement a mechanism to protect on-board components from being damaged. Meanwhile, it is necessary to keep the voltage-tracking tolerance between the off-board sensors power supply and the MCU/ADC power supply to the lowest level. In this scenario, the voltage-tracking LDO represents the perfect solution for driving the off-board loads, offering full protection features and ultra-accurate output tracking voltage.

Features

L99VR02XP dual automotive-grade linear voltage regulatorUser-selectable output voltages (0.8, 1.2, 1.5, 1.8, 2.5, 2.8, 3.3, and 5 V) with up to 250 mA load current capability per channel (LDO1 and LDO2)Protection and diagnostic features:Enable pin for enabling/disabling the voltage regulatorResetWatchdogAdvanced thermal warning with output overvoltage detectionUndervoltage lockoutProgrammable short-circuit output current (Ishort)Fast output dischargeShort-to-battery output protectionThe two internal LDOs have separate thermal clusters and temperature sensorsThermal shutdown and short-circuit protectionLDO2 automatic voltage tracking and de-tracking with respect to LDO1 or to an external voltage regulatorCompact size: 71 mm x 66 mmIncluded in the AutoDevKit ecosystem

Typical applications

  • ADAS, In-vehicle infotainment (IVI)

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Gender
Contact Plating
Contact Resistance(mΩ)
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
SW(mm)
Ti
Flammability Rating
Color
Polarity
IR(A)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
Contact PlatingTin over Nickel 
Contact Resistance20 mΩ
–
Stranded Wire Section (AWG)14 to 30 (AWG) 
Stranded Wire Section (Metric)2.08 to 0.0509 (mm²) 
–
–
–
–
–
–
–
–
–
–
–
–
ColorGreen 
Polarity02 
–
Pins2 
TypeHorizontal Cable Entry 
MountTHT 
Length10.16 mm
–
Rated Current14 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Packaging Unit4000 pcs
–
–
–
–
–
Size0805 
–
–
–
Width1.25 mm
–
–
–
–
–
–
–
–
–
MountSMT 
Length2 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 pcs
–
–
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 pcs
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 pcs
–
–
Capacitance47 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor3 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 pcs
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit3000 pcs
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Width1.25 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
Length2 mm
Height1.25 mm
–
–
Operating Temperature -55 °C up to +85 °C
Packaging7" Tape & Reel 
–Check availability
SPECWR-WTB 2.54 mm Male Header, –, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
GenderMale 
Contact PlatingTin 
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
ColorBeige 
–
Rated Current3 A
Pins7 
TypeVertical 
MountTHT 
Length17.78 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, –, Cable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelCable 
–
–
–
–
–
–
–
–
–
GenderFemale 
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
ColorBeige 
–
–
Pins7 
TypeTerminal Housing 
–
Length18.3 mm
–
–
–
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
GenderJumper 
Contact PlatingGold 
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
ColorBlue 
–
Rated Current3 A
Pins1 
–
–
Length2.44 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
ColorBlack 
–
–
–
–
–
Length6 mm
–
–
–
Operating Temperature -30 °C up to +110 °C
PackagingBag 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
GenderJumper 
Contact PlatingGold 
Contact Resistance30 mΩ
Packaging Unit1000 pcs
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Rated Current1 A
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
Contact PlatingGold 
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-WTB 2.54 mm Female Crimp Contact, –, Cable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelCable 
–
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
–
–
–
–
–
–
–
GenderFemale 
Contact PlatingTin 
Contact Resistance20 mΩ
Packaging Unit100 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
TypeCrimp Terminal 
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
Contact PlatingGold 
Contact Resistance20 mΩ
Packaging Unit1000 pcs
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Rated Current2 A
Pins2 
TypeStraight 
MountTHT 
Length4 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
Contact PlatingGold 
Contact Resistance20 mΩ
Packaging Unit1000 pcs
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Rated Current2 A
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
Contact PlatingGold 
Contact Resistance20 mΩ
Packaging Unit1000 pcs
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit2000 pcs
–
–
–
–
–
–
–
–
–
–
–
–
–
Flammability RatingUL94 V-0 
ColorNatural 
–
–
–
–
–
Length6 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
PackagingBulk 
–Check availability