IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics LED1202 | Demoboard STEVAL-LLL015V1

Overview

TopologyOther Topology
IC revision1.0

Description

The STEVAL-LLL015V1 is a board with 96 individually driven LEDs controlled by eight LED1202 LED drivers. The drivers are connected to the same I2C bus and share a master clock for common sequence timing. Each LED can be programmed to perform an individual 8-step pattern sequence (single shot or repeated). The panel is configured using the STSW-LED1202GUI, and the user can program several light effects using a basic language interpreted by the firmware. The scripts are written in a dedicated area of the GUI and can be debugged before downloading them onto the board. Once downloaded, the board can execute the scripts without requiring the use of PC software.The LED1202 is a 12-channel low quiescent current LED driver; it guarantees 5 V output driving capability and each channel is able to provide up to 20 mA with a headroom voltage of 350 mV (typ.) only. The output current can be adjusted separately for each channel by 8-bit analog and 12-bit digital dimming control.

Features

Eight devices with 12-channel eachSTM32L072 on-board microcontrollerUSB connector for communication with the STSW-LED1202GUI PC SWProgrammable with basic scripts

Typical applications

  • Wearables

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
ΦV typ.(lm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
CRI typ.
Size
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
–
Luminous Intensity [typ.]700 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
Size0603 
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.2 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size4020 
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height2 mm
–
–
Inductance2.2 µH
Performance Rated Current6.2 A
Saturation Current @ 30%7.9 A
DC Resistance29 mΩ
Self Resonant Frequency34 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWL-SWTP SMT White Top view PLCC, –, Sunrise
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Emitting ColorSunrise 
–
Luminous Flux [typ.]8 lm
–
Forward Voltage [typ.]3 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Color Rendering Index [typ.]85 
Size3014 
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3 mm
Width1.4 mm
Height0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0603 
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0603 
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1206 
Capacitance10 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1206 
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1206 
Capacitance22 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability