IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L99BM1T | Demoboard STEVAL-BMS1T

Overview

TopologyBattery Management System
IC revision1.0

Description

The STEVAL-BMS1T is a SPI to isolated SPI dongle, which allows converting SPI signals into isolated SPI signals, thus reducing the number of necessary wires from 4 to 2.The ISOSPI protocol features differential communication to ensure higher noise immunity and robustness for long-distance communications.The STEVAL-BMS1T is based on the L99BM1T general-purpose SPI to isolated SPI bidirectional transceiver, which can transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and vice versa).The L99BM1T hosted on the STEVAL-BMS1T can be configured either as a slave or as a master of the SPI bus and supports any protocol of 8-to-64-bit SPI frames.The SPI peripheral can work up to 10 MHz when configured as a slave. The SPI clock frequency can be programmed (250 kHz, 1 MHz, 4 MHz, or 8 MHz) when the device is configured as a master.The transceiver is natively compatible with the L99BM114 isolated SPI, allowing its usage in battery management system (BMS) applications. The basic BMS analog front-end node board is the STEVAL-BMS114.From the microcontroller side, the STEVAL-BMS1T board can be connected via SPI with SPI enabled microcontrollers and in particular with STM32 microcontroller families.

Features

Hosts the L99BM1T general purpose SPI to isolated SPI bi-directional transceiverMaster/slave configuration through GPIOs or jumpers4 configurable pins for the SPI protocol2 configurable pins for amplitude and frequency of the converted signal (ISOSPI)Dimensions: 85mm x 30mm

Typical applications

  • Energy generation and distribution

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Gender
Pins
Variant
Type
Wire Section
Contact Plating
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Packaging
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
SW(mm)
Ti
Flammability Rating
Application
Interface Type
Mount
PCB Thickness(mm)
Color
IR(A)
PCB/Cable/Panel
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 605 nm, Amber
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit3000 pcs
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderMale 
Pins
TypeVertical 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.16 mm
MountTHT 
PCB/Cable/PanelPCB 
Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderMale 
Pins
TypeVertical 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length17.78 mm
MountTHT 
ColorBeige 
Rated Current3 A
PCB/Cable/PanelPCB 
Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
Pins
TypeTerminal Housing 
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.8 mm
ColorBeige 
PCB/Cable/PanelCable 
Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
Pins
TypeTerminal Housing 
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length18.3 mm
ColorBeige 
PCB/Cable/PanelCable 
Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingBag 
Operating Temperature -30 °C up to +110 °C
Length8 mm
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
ColorBlack 
Check availability
SPECWR-WTB 2.54 mm Female Crimp Contact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
TypeCrimp Terminal 
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingSmall Reel 
Packaging Unit1000 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
PCB/Cable/PanelCable 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
GenderJumper 
Pins
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
ColorBlack 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Pins
TypeStraight 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
MountTHT 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Pins
TypeStraight 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
MountTHT 
Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPlug 
Pins
Variantwith Clips 
TypeHorizontal 
Contact PlatingSelective Gold 
Rated Current1.5 A
Working Voltage30 V (AC)
Contact Resistance20 mΩ
PackagingTube 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
ApplicationUSB 2.0 
Interface TypeType A 
MountSMT 
PCB Thickness1.2 mm
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingBulk 
Packaging Unit2000 pcs
Operating Temperature -30 °C up to +85 °C
Length4 mm
Flammability RatingUL94 V-2 
ColorNatural 
Check availability