Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10561-10590 of 14704 reference designs
Filter values
STMicroelectronics R5973AD, Rev. 1
Buck Converter
|
V
in
4-36 V
|
fsw
425-575 kHz
|
Outputs
3.3 V, 36 V / 2 A
STMicroelectronics R5973D, Rev. 1
Buck Converter
|
V
in
4-36 V
|
fsw
212-280 kHz
|
Outputs
35 V / 2 A, 3.3 V
STMicroelectronics R5974AD, Rev. 1
Other Topology
STMicroelectronics R5974D, Rev. 1
Boost Converter
|
V
in
12 V
|
fsw
212-280 kHz
|
Output
36 V / 0.35 A
STMicroelectronics R5974D, Rev. 1
Other Topology
|
fsw
212-280 kHz
STMicroelectronics R7986A, Rev. 1
Buck Converter
|
V
in
4.5-38 V
|
fsw
210-275 kHz
|
Output
4.5 V / 3 A
STMicroelectronics RX95HF, Rev. 3
Boost Converter
STMicroelectronics S25R3916 | Demoboard STEVAL-KITXCB_Powerstage, Rev. 2
Wireless Power Transfer
STMicroelectronics SCT040HU65G3AG | Demoboard STEVAL-7BIDIRCB, Rev. 3.0
Power Factor Correction
STMicroelectronics SGT080R70ILB | Demoboard STEVAL-G0807LBCB, Rev. 1.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics SPBTLE-1S | Demoboard STEVAL-IDB007V1M, Rev. 1
Other Topology
STMicroelectronics SPC560B54L5 | Demoboard SPC56B-Discovery, Rev. 1
Other Topology
STMicroelectronics SPC582B60E1 | Demoboard AEK-MCU-C1MLIT, Rev. 1
Other Topology
STMicroelectronics SPC582B60E1 | Demoboard AEK-SNS-2TOFM1, Rev. 2
Sensors
|
V
in
12 V
STMicroelectronics SPC582B60E1 | Demoboard AEK-AUD-C1D9031, Rev. 3
Class D Audio Amplifier
STMicroelectronics SPC58B | Demoboard SPC58B-DIS
Other Topology
STMicroelectronics SPC58EC80E | Demoboard SPC58EC-DISP, Rev. 2
Other Topology
STMicroelectronics SPC58EC80E5 | Demoboard AEK-CON-SENSOR, Rev. 1
Other Topology
STMicroelectronics SPC58EC80E5 | Demoboard AEK-MCU-C4MLIT, Rev. 1
Other Topology
STMicroelectronics SPC58EC80E5 | Demoboard AEK-MCU-C4MINI1, Rev. 1.0
Other Topology
|
V
in
3.3-5 V
STMicroelectronics SPC58EC80E5 | Demoboard AEK-COM-10BASET, Rev. 1.0
LAN / POE
STMicroelectronics SPC58EC80E5 | Demoboard AEK-POW-BMSLV, Rev. 3.0
Other Topology
STMicroelectronics SPC58EC80E5QMC1Y | Demoboard AEK-MCU-C4MLIT3, Rev. 1.0
Other Topology
|
V
in
12 V
STMicroelectronics SPC58EE84E7 | Demoboard STEVAL-TTM004V1
Other Topology
|
V
in
48 V
STMicroelectronics SPC58NG84E7 | Demoboard STEVAL-PDUBV1, Rev. 1.0
Other Topology
|
V
in
12 V
STMicroelectronics SPC58NN84E7 | Demoboard AEK-POW-BMS63EM, Rev. 1.0
Battery Management System
|
V
in
12 V
|
Output
64 V
STMicroelectronics SPC58NN84E7 | Demoboard STDES-7KWOBC, Rev. 2
Power Factor Correction
STMicroelectronics Spear300, Rev. 2
Boost Converter
|
V
in
5 V
|
Output
5 V
STMicroelectronics SPIN32F0601S1 | Demoboard EVSPIN32F0601S1, Rev. 1
Positive to Negative Converter
|
V
in
50-280 V
|
Output
650 V / 6 A
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V3, Rev. 1
Other Topology
previous
1
...
351
352
353
354
355
...
491
next
Cart
Your cart is empty.
Get samples and quotes