IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics LED1202 | Demoboard X-NUCLEO-LED12A1

Overview

TopologyOther Topology
IC revision1.0

Description

The X-NUCLEO-LED12A1 LED driver expansion board for STM32 Nucleo features four LED1202 devices that can drive up to 48 LEDs.The LED1202 is a 12-channel low quiescent current LED driver, which guarantees 5 V output driving capability. Each channel is able to provide up to 20 mA with a headroom voltage of 350 mV (typ.) only.The output current can be adjusted separately for each channel through an 8-bit analog and 12-bit digital dimming control.The X-NUCLEO-LED12A1 expansion board comes with an additional LED panel board that houses two LEDs matrices: a 6x8 white LED matrix and a 4x4 RGB matrix.LED matrices can be supplied via an external power supply connected to J13 connector and by selecting the right path through J15 jumper to reach the maximum luminosity available.

Features

Four LED1202 devices driving up to 48 LEDsOne double row pin array connector for external LED panel connectionOne jumper selector for internal/external LED power supplyOne panel with 48 white LEDs/16 RGB LEDs includedArduino UNO R3 connectorsFree comprehensive development firmware library compatible with STM32CubeScalable solution for multiple board stackRoHS and WEEE compliant

Typical applications

  • Home, building and city automation

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
ΦV typ.(lm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
CRI typ.
Size
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length5.48 mm
–
Rated Current6 A
Working Voltage150 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeAngled 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 6, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length15.24 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length20.32 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length25.4 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWL-SWTP SMT White Top view PLCC, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Emitting ColorSunrise 
–
–
–
–
–
–
Luminous Flux [typ.]8 lm
–
–
–
Forward Voltage [typ.]3 V
–
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Color Rendering Index [typ.]85 
Size3014 
MountSMT 
Length3 mm
Height0.8 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SFTD SMT Full-color Top LED Diffused, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]635 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]520 nm
Dominant Wavelength (Red) [typ.]625 nm
–
Luminous Intensity (Blue) [typ.]400 mcd
Luminous Intensity (Green) [typ.]1900 mcd
Luminous Intensity (Red) [typ.]800 mcd
–
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3.2 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + GaN 
Viewing Angle Phi 0° [typ.]120 °
–
Size3535 
MountSMT 
Length3.7 mm
Height2.8 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability