IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L99VR01STR | Demoboard AEK-POW-LDOV01S

Getting started with the AEK-POW-LDOV01J and AEK-POW-LDOV01S automotive-grade LDOs with configurable output voltage

Overview

TopologyOther Topology
IC revision1

Description

The AEK-POW-LDOV01J and AEK-POW-LDOV01S evaluation boards host, respectively, the L99VR01JTR and L99VR01STR voltage regulator ICs, which are two different versions of the L99VR01.The L99VR01 is a DC-DC voltage regulator designed for automotive applications (AEC-Q100 qualified). It can deliver up to 200 mA of load current and consumes around 1 μA when the regulator is disabled.The operating input voltage is between 2.15 and 28 V, while a fixed selectable output voltage (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V,2.8 V, 3.3 V, or 5 V) is configurable.

Features

  • AEC-Q100 qualified
  • Operating DC power supply voltage range from 2.15 V to 28 V
  • Battery and post regulation operating modes are allowed
  • Low dropout voltage
  • Low quiescent current consumption
  • User-selectable output voltage (0.8 V; 1.2 V; 1.5 V; 1.8 V; 2.5 V; 2.8 V; 3.3 V or 5 V)
  • Output voltage precision ±2%
  • Enable input for enabling/disabling the voltage regulator
  • Output voltage monitoring with reset output
  • Negligible ESR effect on output voltage stability for load capacitor
  • Programmable autonomous watchdog through external capacitor (L99VR01J only)
  • Under voltage lockout UVLO
  • Fast output discharge
  • Thermal shutdown and short-circuit current limitation
  • Advanced thermal warning and output overvoltage diagnostic (L99VR01J only)
  • Programmable short-circuit output current (L99VR01J only)
  • Wide operating temperature range (TJ = -40°C to 175°C L99VR01J only)
  • Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262

Typical applications

  • Automotive-grade LDO

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Gender
Contact Plating
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Packaging
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
SW(mm)
Ti
Flammability Rating
Mount
Color
Polarity
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
GenderJumper 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
–
–
–
–
ColorBlack 
–
–
–Check availability
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
Contact PlatingTin over Nickel 
Rated Current14 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBox 
–
Stranded Wire Section (AWG)14 to 30 (AWG) 
Stranded Wire Section (Metric)2.08 to 0.0509 (mm²) 
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
–
–
–
–
MountTHT 
ColorGreen 
Polarity02 
–
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
GenderPin Header 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
GenderPin Header 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
GenderMale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.32 mm
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
PCB/Cable/PanelCable 
–
TypeTerminal Housing 
–
GenderFemale 
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.84 mm
–
–
–
–
–
–
–
ColorBeige 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit2000 pcs
–
–
Capacitance3.3 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
–
–
–
–
–
–
–
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10 mm
–
–
–
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
–
ColorBlack 
–
–
–Check availability
SPECWR-WTB 2.54 mm Female Crimp Contact, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
PCB/Cable/PanelCable 
–
TypeCrimp Terminal 
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
GenderFemale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Packaging Unit100 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
–
–
–
–
–
–
–
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
Packaging Unit2000 pcs
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
Length6 mm
–
–
–
–
–
Flammability RatingUL94 V-2 
–
ColorNatural 
–
–
–Check availability