IC manufacturers STMicroelectronics

IC manufacturers (106)

STMicroelectronics L99MH98 | Demoboard AEK-MOT-8DCMH98

Overview

TopologyMotor Drive
Input voltage12 V
Output 130 A
IC revision1.0

Description

The key objective of the AEK-MOT-8DCMH98 is to drive brushed DC motors for a wide range of body control and convenience applications, such as seat control, steering column adjustment, gas pedal adjustment, sunroof, sliding doors, window lift, and washer pump.The board also supports safety applications, including seatbelt pretensioners and central door lock (crash unlock), as well as chassis and powertrain applications, such as engine vibration compensation systems.This six-layer board, with 2 oz copper thickness on the top and bottom layers, features optimized current handling, thanks to some duplicated layers that shield signal traces.The AEK-MOT-8DCMH98 is based on the L99MH98 octal half-bridge predriver for brushed DC motor control applications.It is designed to drive eight configurable channels in half-bridge or four channels in full-bridge mode. It manages up to 30 A per channel in H-bridge configuration and 15 A per channel in half-bridge configuration.In this application, the AEK-MOT-8DCMH98 can drive four motors simultaneously. As the L99MH98 integrates the control of eight external half-bridges in an independent and configurable way, it can also be used in several other application scenarios.For example, the board can drive two resistive loads, such as a heater or fan, using a high-side and a low-side configuration, and control two motors with two H-bridges. Alternatively, the board can control and drive seven motors sequentially using eight half-bridges.The AEK-MOT-8DCMH98 supports two types of current measurement systems: the classical method, which is based on current measurement through a sensing resistor connected in series between the power source and the load, and an innovative indirect current measurement based on MOSFETs external to L99MH98.The indirect method allows cost savings and reduces system complexity by eliminating the need for shunt resistors and the related conditioning circuitry necessary for correct acquisition by the microcontroller unit (MCU).The control board manages the L99MH98 through a 24-bit serial peripheral interface (SPI).Through SPI status registers, it provides high-level diagnostic information, such as supply voltage monitoring, charge pump voltage monitoring, temperature warning, and overtemperature shutdown.Each gate driver monitors its external MOSFET drain-source voltage for fault conditions.The innovative and efficient three-stage gate current drives the external MOSFETs and optimizes electromagnetic interference (EMI).The L99MH98 protection features, including drain-source monitoring for short-circuit detection, overtemperature warning and shutdown, timeout watchdog for microcontroller control, and detailed off-state diagnostics via SPI, ensure ASIL-B compliance according to the ISO 26262 standard.By leveraging the L99MH98 off-state diagnostic feature, the AEK-MOT-8DCMH98 offers three diagnostic functions on the load output to detect potential short-to-ground, short-to-battery, and open-load conditions when the L99MH98 is in the off state.The off-state diagnostic can be performed for loads that are infrequently activated. The MOSFET short-circuit conditions are detected without the stress inherent to on-state diagnostic mode.For example, the microcontroller can perform an off-state diagnostic immediately before the activation request of the load. Upon detection of a fault condition, the application software can report the failure and inhibit load activation, preventing any stress to the MOSFETs.In case of failures, the L99MH98 switches the gate drivers off to protect the device or application. At the same time, the DIAG pin immediately changes the logic level output and warns the external microcontroller unit (MCU), which reads the necessary registers to ensure prompt intervention in open-load, short-to-ground, short-to-battery, thermal warning, overtemperature shutdown, undervoltage, and overcurrent protection conditions.To provide robust protection and prevent damage due to power supply polarity inversion, reverse polarity protection is implemented. For systems requiring a higher safety level, a watchdog with a configurable time window can be enabled.The AEK-MOT-8DCMH98 can be connected to a microcontroller board, such as the AEK-MCU-C4M3 included in the AEK-MCU-C4MLIT3 evaluation kit, using its 96-pin automotive unified connector for SPI communication and current sensing.Finally, the board is a functional block of the AutoDevKit ecosystem. Release 2.7.0 (available at STSW-AUTODEVKIT) includes a dedicated demo to simplify board configuration and usage.This demo shows how to control two motors using the L99MH98 predriver in full-bridge configuration on channels 1 and 2 for bidirectional motor control or in half-bridge configuration on channel 3 for unidirectional motor control.The demo changes the motor speed by adjusting the PWM duty cycle every 1.5 seconds.Every 9 seconds, the direction of the full-bridge motor on channels 1 and 2 is reversed.The demo also measures and logs voltages and load currents for all active channels.

Features

L99MH98 octal half-bridge, or quad H-bridge, predriver for DC motors in automotive applicationsIndependent channel driver up to 8 high-side or 8 low-side MOSFETs15 A motor drive per single channel in half-bridge mode30 A at Vbat = 12 V motor drive per double channel in full bridge modeAdaptive MOSFET gate controlThree-step gate control of external high-side or low-side MOSFETsOptimized electromagnetic interference (EMI)Programmable gate current up to 120 mAReduced switching losses in PWM level modeProtection and diagnostic featuresWatchdog timeout by MCU control boardDrain-source monitoring for short-circuit detectionUndervoltage lockoutReverse battery protection dedicated circuitOvertemperature warning and shutdownDetailed off-state diagnostic via SPIProgrammable diagnostic load on all channelsLoad channel direct current measurement via shunt resistors from 1.5 to 50 AStandardized 96-pin plug-and-play automotive unified connector to plug MCU boards (for example, AEK-MCU-C4M3 belonging to the AEK-MCU-C4MLIT3 evaluation kit)Compact size: 112 x 180 mmIncluded in the AutoDevKit ecosystem

Typical applications

  • Automotive Motor Control, Body and Convenience

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Color
IR(A)
IR(A)
Wire Cross Section(mm²)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SW(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Flammability Rating
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Mount
Working Voltage(V (AC))
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
ColorBlack 
Rated Current3 A
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Working Voltage250 V (AC)
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
MountTHT 
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-TBL Series 2184 - 7.62 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 10 (AWG) 0.2 to 4 (mm²)
ColorGreen 
Rated Current30 A
Operating Temperature -40 °C up to +105 °C
Length15.24 mm
PackagingBox 
MountTHT 
Working Voltage300 V (AC)
Check availability
SPECWP-PLUG REDCUBE Direct Plug Terminal, 12, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
ColorRed 
Rated Current120 A
Rated Current120 A
Operating Temperature -45 °C up to +125 °C
PackagingBulk 
MountPress-Fit 
Check availability
SPECWP-PLUG REDCUBE Direct Plug Terminal, 12, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
ColorBlack 
Rated Current120 A
Rated Current120 A
Operating Temperature -45 °C up to +125 °C
PackagingBulk 
MountPress-Fit 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size10.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor14 %
Insulation Resistance0.212766 MΩ
Length10.5 mm
Width10.3 mm
Packaging15" Tape & Reel 
Endurance 5000
Ripple Current670 mA
Impedance90 mΩ
Leakage Current117.5 µA
Diameter10 mm
MountV-Chip SMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ColorBlack 
Operating Temperature -30 °C up to +110 °C
Length15 mm
PackagingBag 
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current120 A
Rated Current120 A
Wire Cross Section16 mm²
Operating Temperature -55 °C up to +150 °C
PackagingBulk 
Inner Diameter5.5 mm
Outer Diameter8.5 mm
MountCrimp 
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ColorNatural 
Operating Temperature -30 °C up to +85 °C
Length6 mm
PackagingBulk 
Flammability RatingUL94 V-0 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability