IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L99VR01JTR | Demoboard AEK-POW-LDOV01J

Getting started with the AEK-POW-LDOV01J and AEK-POW-LDOV01S automotive-grade LDOs with configurable output voltage

Overview

TopologyOther Topology
Input voltage2.15-28 V
Output 15 V / 0.2 A
IC revision1

Description

The AEK-POW-LDOV01J is an evaluation board based on the L99VR01JTR. It can be used in several electronic applications such as microcontroller supplies, automotive display drivers, sensors, and infotainment processors.Thanks to its thermal performance up to 170°C, the device is suitable for electronic applications with high temperature environments and for applications that require stable power supplies.

Features

  • AEC-Q100 qualified
  • Operating DC power supply voltage range from 2.15 V to 28 V
  • Battery and post regulation operating modes are allowed
  • Low dropout voltage
  • Low quiescent current consumption
  • User-selectable output voltage (0.8 V; 1.2 V; 1.5 V; 1.8 V; 2.5 V; 2.8 V; 3.3 V or 5 V)
  • Output voltage precision ±2%
  • Enable input for enabling/disabling the voltage regulator
  • Output voltage monitoring with reset output
  • Negligible ESR effect on output voltage stability for load capacitor
  • Programmable autonomous watchdog through external capacitor (L99VR01J only)
  • Under voltage lockout UVLO
  • Fast output discharge
  • Thermal shutdown and short-circuit current limitation
  • Advanced thermal warning and output overvoltage diagnostic (L99VR01J only)
  • Programmable short-circuit output current (L99VR01J only)
  • Wide operating temperature range (TJ = -40°C to 175°C L99VR01J only)
  • Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262

Typical applications

  • Automotive grade LDO

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Gender
Contact Plating
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Packaging
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
SW(mm)
Ti
Flammability Rating
Mount
Color
Polarity
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
GenderJumper 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
–
–
–
–
ColorBlack 
–
–
–Check availability
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
Contact PlatingTin over Nickel 
Rated Current14 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBox 
–
Stranded Wire Section (AWG)14 to 30 (AWG) 
Stranded Wire Section (Metric)2.08 to 0.0509 (mm²) 
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
–
–
–
–
MountTHT 
ColorGreen 
Polarity02 
–
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
GenderPin Header 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
GenderPin Header 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
GenderMale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.4 mm
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
PCB/Cable/PanelCable 
–
TypeTerminal Housing 
–
GenderFemale 
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.92 mm
–
–
–
–
–
–
–
ColorBeige 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
–
–
Capacitance47 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Packaging Unit2000 pcs
–
–
Capacitance3.3 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
–
–
–
–
–
–
–
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10 mm
–
–
–
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
–
ColorBlack 
–
–
–Check availability
SPECWR-WTB 2.54 mm Female Crimp Contact, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
PCB/Cable/PanelCable 
–
TypeCrimp Terminal 
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
GenderFemale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Packaging Unit100 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
–
–
–
–
–
–
–
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
Packaging Unit2000 pcs
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
Length6 mm
–
–
–
–
–
Flammability RatingUL94 V-2 
–
ColorNatural 
–
–
–Check availability