IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics LD1117 | Demoboard AEK-MCU-SPC5LNK

Programmer and debugger for SPC5 automotive microcontrollers

Overview

TopologyOther Topology
IC revision1

Description

The AEK-MCU-SPC5LNK is a debugger/programmer dongle for SPC58 (and SPC56 coming within year 2024) automotive microcontrollers.It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.This dongle ensures short development time through easy-to-use hardware and simple software fully integrated into SPC5-Studio and AutoDevKit Studio IDEs.The JTAG interface ensures an easy plug to any STMicroelectronics standalone automotive microcontroller and its evaluation boards (compliant with the IEEE 1149.1 JTAG protocol).The AEK-MCU-SPC5LNK provides a virtual COM port interface that enables the host PC to communicate with the microcontroller through UART.Two different types of dongles are available: AEK-MCU-SPC5LNK, to be used with OpenOCD, and AEK-MCU-SPC5LNKU, to be used with UDE PLS.If you are using AEK-MCU-SPC5LNK, there is no need to install additional software. In case of issues, uninstall and reinstall the drivers as described in UM3303.If you are using AEK-MCU-SPC5LNKU and you want to continue using UDE PLS as debugger, there is no need to install additional software. Otherwise, to use OpenOCD, refer to UM3303.The OpenOCD drivers are freely downloadable at the following link: STSW-AEK-SPC5LNK.All features

Typical applications

  • Debugger/programmer dongle for Automotive microcontrollers.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Variant
Gender
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.4 mm
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
MountSMT 
Rated Current500 mA
–
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance650 MHz 
Rated Current 22000 mA
DC Resistance0.3 Ω
TypeHigh Speed 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
GenderPin Header 
Pins3 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeAngled 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current3000 mA
Working Voltage30 V (AC)
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, CAN 
Frequency12 MHz
Frequency±10ppm 
Stability20 ppm
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
SizeCFPX-180 
–
–
–
Length3.2 mm
Width2.5 mm
Height0.8 mm
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability