Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10471-10500 of 14704 reference designs
Filter values
STMicroelectronics L6599A/L4984D | Demoboard STDES-2KW5CH48V, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
60 V / 42 A
STMicroelectronics L6738, Rev. 2
Buck Converter
|
V
in
6 V
|
Output
3.5 V / 8 A
STMicroelectronics L6902D013 | Demoboard STEVAL-FTD01KCB, Rev. 1.0
Motor Drive
|
V
in
400 V
STMicroelectronics L6981NDR | Demoboard STEVAL-KITXCB_Powersupply, Rev. 2
Wireless Power Transfer
STMicroelectronics L6981NDR | Demoboard STEVAL-KITXCBP_VoltageRegulator, Rev. 2
Wireless Power Transfer
STMicroelectronics L6984 | Demoboard P-NUCLEO-USB001, Rev. 3
Other Topology
STMicroelectronics L6986ITR | Demoboard STDES-SICGP4, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
4-38 V
|
Output
20 A
STMicroelectronics L6986ITR | Demoboard STEVAL-250GANCB, Rev. 2.0
FlyBuck (Double Buck)
|
V
in
4-38 V
STMicroelectronics L7980, Rev. 6
Buck Converter
|
V
in
4.5-28 V
|
fsw
250-1000 kHz
STMicroelectronics L7981, Rev. 5
Buck Converter
|
V
in
4.5-28 V
|
fsw
250-1000 kHz
|
Output
28 V
STMicroelectronics L7983 | Demoboard STEVAL-SILKT01, Rev. 1
Buck Converter
|
V
in
3.5-60 V
|
Outputs
5 V / 0.3 A, 3.3 V / 0.3 A
STMicroelectronics L7983 | Demoboard STEVAL-L7983ADJ, Rev. Rev 1
Buck Converter
STMicroelectronics L7983PU33R | Demoboard STEVAL-L7983V33, Rev. 1.0
Buck Converter
|
V
in
3.5-60 V
|
Output
3.3 V
STMicroelectronics L7983PU50R | Demoboard STEVAL-2STPD01, Rev. 1
Buck Converter
|
V
in
3.5-48 V
STMicroelectronics L7983PUR | Demoboard STDES-CBMLoRaBLE, Rev. 1
Buck Converter
|
V
in
3.5-60 V
|
Outputs
60 V / 0.3 A, 3.3 V / 0.3 A, 5 V / 0.3 A
STMicroelectronics L7983PUR | Demoboard STEVAL-FSM01M1, Rev. 1
Buck Converter
STMicroelectronics L7987L | Demoboard STEVAL-SILKT01, Rev. 1
Buck Converter
|
V
in
4.5-61 V
|
Output
60 V / 2 A
STMicroelectronics L9502E | Demoboard STEVAL-APD03ACB, Rev. 1.0
Flyback Converter
|
V
in
12 V
STMicroelectronics L9800 | Demoboard STEVAL-L9800, Rev. 1.0
Other Topology
|
V
in
3-28 V
STMicroelectronics L9907 | Demoboard STEVAL-TTM001V1, Rev. 1
Other Topology
|
fsw
20 kHz
STMicroelectronics L9908 | Demoboard AEK-MOT-3P99081, Rev. 1
Motor Drive
STMicroelectronics L9908 | Demoboard AEK-MOT-3P9908M, Rev. 1
Motor Drive
STMicroelectronics L9963E | Demoboard AEK-POW-BMS63EN, Rev. 1
Battery Management System
STMicroelectronics L9963E | Demoboard AEK-POW-BMSWTX, Rev. 1.0
Battery Management System
STMicroelectronics L9963E | Demoboard AEK-POW-BMSNOTX, Rev. 1.0
Battery Management System
STMicroelectronics L9963E | Demoboard AEK-POW-BMSHOLD, Rev. 1.0
Battery Management System
STMicroelectronics L9963E | Demoboard AEK-POW-BMSCC, Rev. 2.0
Battery Management System
STMicroelectronics L9963E | Demoboard AEK-POW-BMSCCTX, Rev. 2.0
Battery Management System
STMicroelectronics L9963T | Demoboard AEK-COM-ISOSPI1, Rev. 1
Battery Management System
STMicroelectronics L99BM114 | Demoboard STEVAL-BMS114, Rev. 1.0
Battery Management System
previous
1
...
348
349
350
351
352
...
491
next
Cart
Your cart is empty.
Get samples and quotes