Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8371-8400 of 14704 reference designs
Filter values
Power Integrations LCS708HG | Demoboard DER-850, Rev. 3.0
LLC Resonant Converter
|
V
in
180-264 V
|
fsw
1000 kHz
|
Output
48 V
Power Integrations LCS7269Z | Demoboard DER-996, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
170-280 V
|
Output
60 V / 27.5 A
Power Integrations LNK302D | Demoboard DER-447, Rev. 4.2
LLC Resonant Converter
|
V
in
90-132 V
|
Output
23 V / 8 A
Power Integrations LNK3302D | Demoboard DER-867, Rev. 1.0
Flyback Converter
|
V
in
90-277 V
|
Output
3 V / 0.06 A
Power Integrations LNK3302D | Demoboard DER-865, Rev. 1.1
Flyback Converter
|
V
in
90-305 V
|
Output
7 V / 0.07 A
Power Integrations LNK4115D | Demoboard DER-554, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1.5 A
Power Integrations LNK605 | Demoboard DER-267, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1 A
Power Integrations LNK605 | Demoboard DER-265, Rev. 1.2
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1 A
Power Integrations LNK606 | Demoboard DER-267, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1 A
Power Integrations LNK606 | Demoboard DER-265, Rev. 1.2
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1 A
Power Integrations LNK625PG | Demoboard RDR-201, Rev. 1.5
Flyback Converter
|
V
in
90-265 V
|
Output
5 V / 1.2 A
Power Integrations LNK6779E | Demoboard DER-762, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
24 V / 5 A
Power Integrations LYT3315D | Demoboard DER-502, Rev. 1.0
Power Factor Correction
|
V
in
90-132 V
|
Output
27 V / 0.35 A
Power Integrations LYT6065C | Demoboard DER-630, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
27 V / 0.45 A
Power Integrations LYT6067C | Demoboard DER-847, Rev. 1.0
Flyback Converter
|
V
in
100-277 V
|
Output
42 V / 1.2 A
Power Integrations LYT6079C-H129 | Demoboard DER-857, Rev. 1.0
Flyback Converter
|
V
in
90-132 V
|
Output
24 V / 2.7 A
Power Integrations PFS5178F | Demoboard DER-977, Rev. 1.0
Power Factor Correction
|
V
in
90-264 V
|
Output
400 V
Power Integrations PFS714EG | Demoboard RDR-236, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
Output
380 V / 0.91 A
Power Integrations PFS729EG | Demoboard DER-274, Rev. 1.0
Power Factor Correction
|
V
in
180-264 V
|
Output
380 V / 2.3 A
Power Integrations SID1182K | Demoboard RDHP-1608, Rev. A.1
Other Topology
|
V
in
5 V
Power Integrations SID1182K | Demoboard RDHP-1526, Rev. A.1
Other Topology
Power Integrations TNY290PG, Rev. 1
Flyback Converter
Power Integrations TNY5073K | Demoboard RDK-1016 - 26.5 W, Rev. C
Flyback Converter
|
V
in
86-265 V
|
Outputs
5 V / 0.5 A, 12 V / 2 A
Power Integrations TNY5077E, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
24 V / 5 A
Power Integrations TOP7078E | Demoboard DER-1019, Rev. A
Flyback Converter
|
V
in
165-265 V
Powermat STM32G0B1CBT | Demoboard PMT 300, Rev. 1.1
Wireless Power Transfer
|
Output
50 V / 10 A
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-100-DS, Rev. 1
Power Factor Correction
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-150-DS, Rev. 1
Power Factor Correction
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-RDAD-100FB, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Output
48 V / 2.1 A
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-RDAD-75FB, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Output
48 V
previous
1
...
278
279
280
281
282
...
491
next
Cart
Your cart is empty.
Get samples and quotes