Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8401-8430 of 14704 reference designs
Filter values
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-60-DS, Rev. 1
Power Factor Correction
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-200-DS, Rev. 1
Power Factor Correction
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-250-DS, Rev. 1
Power Factor Correction
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-30-DS, Rev. 1.0
Power Factor Correction
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-250, Rev. 4
Other Topology
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-150, Rev. 4
Other Topology
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-150H, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250AH, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250A, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250H, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-150, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250X, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250HX, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-RDAD-65USB | Demoboard PSV-RDAD-65USB, Rev. 1
USB
|
V
in
90-265 V
Qorvo ACT2861 | Demoboard EVK402
Buck-Boost Converter
|
V
in
4-29 V
|
fsw
125-1000 kHz
Qorvo ACT2861 | Demoboard ACT2861EVK1-201, Rev. 0.0
Buck-Boost Converter
|
V
in
4-29 V
|
fsw
125-1000 kHz
|
Output
8.4 V / 3 A
Qorvo ACT2861QI201 | Demoboard ACT2861EVK1-201, Rev. 1.0
Buck-Boost Converter
|
V
in
3.9-29 V
|
fsw
125-1000 kHz
|
Output
8.4 V / 3 A
Qorvo ACT2861QI201 | Demoboard ACT2861EVK1-201, Rev. 3
Buck-Boost Converter
|
V
in
4-30 V
|
fsw
125-1000 kHz
|
Output
8.4 V / 3 A
Qorvo ACT4060A, Rev. 1
Buck Converter
|
V
in
4.5-24 V
|
fsw
350-450 kHz
|
Outputs
5 V / 2 A, 3.3 V / 2 A
Qorvo ACT4060A, Rev. 1
Buck Converter
|
V
in
4.5-24 V
|
fsw
350-450 kHz
|
Outputs
2.5 V / 2 A, 3.3 V / 2 A
Qorvo ACT4088 | Demoboard ACT4088EVK1, Rev. 1.0
Buck Converter
|
V
in
4.5-28 V
|
Output
5 V / 1.8 A
Qorvo ACT41000 | Demoboard ACT41000EVK-104.E1, Rev. 2.0
Buck Converter
|
V
in
24-40 V
|
Output
22 V / 4 A
Qorvo ACT41000 | Demoboard ACT41000EVK-104-REF01, Rev. 3.0
Buck Converter
|
V
in
24-40 V
|
Output
22 V / 4 A
Qorvo ACT41000 | Demoboard ACT41000EVK-101.E1 - UG130, Rev. 3.0
Other Topology
|
V
in
4.5-40 V
|
fsw
450-2250 kHz
Qorvo ACT43750 | Demoboard ACT43x50PCKCB1, Rev. 1.0
Other Topology
|
V
in
150 V
|
Output
20 A
Qorvo ACT43750 | Demoboard ACT43750EVK3-101, Rev. 3
Other Topology
|
V
in
12 V
|
Output
10 A
Qorvo ACT43850 | Demoboard ACT43x50PCKCB1, Rev. 1.0
Buck Converter
|
V
in
120 V
|
Output
65 V / 20 A
Qorvo ACT43950 | Demoboard ACT43x50PCKCB1, Rev. 1.0
Other Topology
|
V
in
400 V
Qorvo ACT4529
Buck Converter
|
V
in
6-32 V
|
Outputs
12 V / 2.4 A, 9 V / 2.4 A, 5 V / 2.4 A
previous
1
...
279
280
281
282
283
...
491
next
Cart
Your cart is empty.
Get samples and quotes