IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations LNK3302D | Demoboard DER-867

Two-Wire (No Neutral), Wide Range Input, Bluetooth Wall Switch with Relay Zero-Voltage Switching and Automatic Set/Reset Time Calibration using LinkSwitchTM-TNZ LNK3302D

Overview

TopologyFlyback Converter
Input voltage90-277 V
Output 13 V / 0.06 A
IC revision1.0

Description

A typical smart wall switch requires LINE and NEUTRAL to properly work. This is true especially on many WIFI-based switches that consume higher power. However, a majority of homes around the world do not have a neutral wire on the wall switch. A two-wire (no Neutral) smart wall switch addresses this market.

Features

  • Compatible with 2-wire (no neutral), home / building wiring
  • Relay zero-voltage switching with automatic set time calibration at start-up
  • Non-isolated LNK3302D power supply with half-wave rectifier
  • Low-component count with integrated 725 V MOSFET, current-sensing, and protection
  • Wide-range AC input
  • 3 W to 500 W resistive load, 5 to 150 W LED load
  • <150 A standby current (including BLE) at 230 VAC

Typical applications

  • Home Automation
  • Lighting Control

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 2.2 µF, 400 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Rated Voltage400 V (DC)
Endurance 2000
Ripple Current34 mA
Leakage Current26.4 µA
Dissipation Factor15 %
Pitch2.5 mm
Diameter6.3 mm
Length15 mm
PackagingAmmopack 
–Check availability