IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations LNK625PG | Demoboard RDR-201

Reference Design Report for a 6 W Constant Voltage (CV) Adapter Using LNK625PG

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 15 V / 1.2 A
IC revision1.5

Description

This document is an engineering report describing a universal input, 5 V, 6 W outputFlyback power supply. This reference design is based on the LinkSwitch-CV family ofdevices and utilizes the LNK625PG.The document contains the power supply specification, schematic, bill of materials,transformer documentation, printed circuit layout, and performance data.The schematic in Figure 2 shows an adapter design using the LNK625PG that providesvery tight constant voltage (CV) performance. The circuit is designed to operate from90 VAC to 265 VAC input, with an output voltage of 5 V providing a maximum loadcurrent of 1.2 A. It consumes very little standby power and uses no Y-Capacitor to meetstringent EMI requirements. The adapter also meets and exceeds both CEC and EnergyStar 2.0 regulations.

Features

  • Eliminates optocoupler and all secondary side control circuitry
  • EcoSmart® – Easily meets all existing and proposed international energy efficiencystandards – China (CECP) / EISA / Energy STAR / European Commission
  • ON/OFF control provides constant efficiency event at very light loads
  • No-load consumption <100 mW at 265 VAC
  • Meets ENERGY STAR 2.0 active mode efficiency
  • 76 % vs 70 % requirement at board
  • 73 % vs 70 % requirement at end of 6 ft, 315 mW output cable
  • Ultra-low leakage current: <5 μA at 265 VAC input (no Y capacitor required)
  • Over-temperature protection – tight tolerance (±5%) with hysteretic recovery for safePCB temperatures under all conditions
  • Auto-restart output short circuit and open-loop protection
  • Easy compliance to EN550022 and CISPR-22 Class B EMI standards
  • Green package: halogen free and RoHS compliant

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(mH)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLPI Offline Flyback Transformers, 85 - 265 V (AC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 11.2 A
Auxiliary Voltage13.5 V
Inductance1.67 mH
Switching Frequency 100
Turns Ratio16.42 : 1 : 2.71 
Saturation Current450 mA
Insulation Test Voltage4500 V (AC)
SizeEE16/7/5 
Check availability