IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations PFS5178F | Demoboard DER-977

500 W PFC Front End Using 2 x Parallel HiperPFSTM-5 PFS5178F PFC Stages

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 1400 V
IC revision1.0

Description

500 W Power Factor Correction (PFC) front end using two PowiGaN-based HiperPFS-5 ICs ( PFS5178F) in parallel, each operating as a 250 W PFC stage. This design is intended as a general purpose platform that operates from universal input line voltage (90-265 VAC) and provides a regulated 400 V DC output voltage and 500 W continuous output power.

Features

  • Highly integrated, low component count, low-cost PFC using 2 PFS5178F ICs in parallel
  • Low-cost standard output rectifier (MUR460)
  • Power Integrations INSOP-28 Low profile SM package
  • EN61000-3-2 Class-D compliant
  • High PFC efficiency
  • Enhanced light load power factor (PF)
  • PF >0.9 at 20% load and 230 VAC, 50 Hz input
  • PF >0.95 at 50% load
  • Frequency sliding maintains high efficiency across load range
  • 95% from 10 to 100% load (115 VAC and 230 VAC input)

  • Feed forward line sense gain – maintains relatively constant loop gain over entire operating voltage range
  • Excellent transient load response
  • Frequency adjusted over input line voltage and load
  • Spread-spectrum across >60 kHz window simplifies EMI filtering requirements

Typical applications

  • Industrial and appliance
  • Video game consoles
  • High-power LED lighting
  • High-power adaptors and USB PD

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingCarton 
Check availability