IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations TOP7078E | Demoboard DER-1019

356 W Isolated Flyback for Industrial Power Supplies Using TOPSwitchGaN

Overview

TopologyFlyback Converter
Input voltage165-265 V
IC revisionA

Description

This engineering report describes a flyback converter that provides an isolated output of 356W at 89 V intended for an e-bike battery charger application. This power supply utilizes the TOP7078E IC from the TOPSwitchGaN family of ICs. TOPSwitchGaN IC integrates an 800 V PowiGaN switch and a multi‑mode flyback controller capable of operating in both Continuous Conduction Mode (CCM) and Discontinuous Conduction Mode (DCM), enabling high‑efficiency from light load to full load.The power supply delivers a 89 V constant‑voltage output and provides constant‑current charging down to 0 V across an input range is 165 VAC to 265 VAC. The design is optimized for high efficiency.The report contains the power supply specification, bill of materials (BOM), transformer construction, schematic and printed circuit board (PCB) layout, along with performance data and circuit waveforms.

Features

  • 356 W continuous output power
  • 91% full load efficiency at 230 VAC

  • 91 % average efficiency at 230 VAC

  • Ultrawide constant current region (88 V – 0 V)
  • Low component count: 89 pcs
  • Excellent transient load response
  • TOPSwitchGaNTM protection features:
  • Output short circuit protection
  • Over temperature protection (OTP)
  • Line undervoltage and overvoltage protection
  • Robust 800 V rated PowiGaNTM for high surge withstand
  • Meets 4 kV Combination wave, Ring wave and Electric Fast Transient (EFT)
  • Meets CISPR 22 Class B EMI with > 5 dB margin.

Typical applications

  • Tools and E-bike charger

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
RDC(Ω)
Type
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Inductance100 µH
Rated Current6 A
DC Resistance0.035 Ω
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 48 Ω, 90 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz48 Ω
Maximum Impedance90 Ω
DC Resistance0.005 Ω
TypeHigh Current 
–
Rated Current6 A
–
–Check availability