IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations TNY290PG

Overview

TopologyFlyback Converter
IC revision1

Description

With line-compensated overload power protection, TinySwitch-4 devices dramatically reduce the maximum overload variation over the universal input voltage range. It is particularly helpful in applications such as PC standby and CV adapters to limit the maximum output power during the overload fault condition.TinySwitch-4 also incorporates a 725 V MOSFET that easily allows 80% de-rating for high reflected voltage and high bus voltage designs. The BP/M pin permits the MOSFET current limit to be adjusted up or down, allowing designers to optimize power delivery and efficiency in a variety of physical implementations. An on-time extension function extends the low-line regulation range, enabling hold-up time to be met with lower values of input capacitance.

Features

  • Accurate hysteretic thermal shutdown protection with automatic recovery eliminates need for manual reset
  • Auto-restart delivers <3% of maximum power in short-circuit and open loop fault conditions
  • Output overvoltage shutdown with optional Zener
  • Fast AC reset with optional UV external resistor
  • Very low component count enhances reliability and enables single-sided printed circuit board layout
  • High bandwidth provides fast turn-on with no overshoot and excellent transient load response
  • Extended creepage between DRAIN and all other pins improves field reliability

Typical applications

  • Chargers/adapters for cell/cordless phones, PDAs, digital cameras, MP3/portable audio, shavers, etc.
  • Supplies for appliances, industrial systems, metering, etc,
  • DVD/PVR and other low power set top decoders, PC Standby and other auxiliary supplies

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 1000 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.35 A
Saturation Current0.25 A
DC Resistance2.3 Ω
Self Resonant Frequency1.7 MHz
MountTHT 
–Check availability
750317982
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–Check availability