IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations LYT6079C-H129 | Demoboard DER-857

65 W High Power Factor Isolated Flyback with Switched Valley Fill PFC Power Supply using LYTSwitchTM-6 PowiGaNTM LYT6079C

Overview

TopologyFlyback Converter
Input voltage90-132 V
Output 124 V / 2.7 A
IC revision1.0

Description

This engineering report describes an isolated flyback LED driver. It is designed to drive a nominal LED voltage string of 24 V at 2.7 A through a constant current post regulator from an input voltage range of 90 VAC to 132 VAC. The LED driver utilizes the LYT6079C from the LYTSwitch-6 family of devices, which has a higher current limit than the usual LYT6079C part.DER-857 is a low-line input flyback converter design added with a switched valley-fill PFC circuit. Through the PFC circuit, the design meets the high power factor requirement in LED lighting application while reducing loss by direct energy transfer. The key design goals were high efficiency and high power factor across the input voltage range.This document contains the power supply specification, schematic diagram, bill of materials, transformer documentation, printed circuit board layout, and performance data.

Features

  • Accurate constant voltage and constant current regulation
  • Industry first AC/DC controller with isolated, safety rated feedback without optocoupler
  • High power factor, >0.9 at 120 VAC
  • Ultrafast transient response
  • Highly energy efficient, >88 % across line
  • Integrated protection and reliability features
  • Output short-circuit protection
  • Line and output OVP
  • Thermal foldback and over temperature shutdown with hysteretic automatic power recovery
  • CCM + quasi-resonant switching for precision CC/CV operation without need for loop compensation
  • Meets IEC 2.5 kV ring wave, 1 kV differential surge
  • Meets EN55022 conducted EMI

Typical applications

  • LED Lighting

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingCarton 
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 0.47 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance0.47 µF
Rated Voltage50 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current7 mA
Leakage Current3 µA
Dissipation Factor10 %
Diameter5 mm
–Check availability