Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8431-8460 of 14704 reference designs
Filter values
Qorvo ACT4751 | Demoboard ACT4751EVK1-101 User’s Guide, Rev. REF01
Buck Converter
|
V
in
4-40 V
|
fsw
450-2250 kHz
|
Output
24 V / 4 A
Qorvo ACT4751M | Demoboard ACT4751M-101-REF04
Boost Converter
|
V
in
12 V
|
fsw
450-2250 kHz
|
Output
20 V / 4 A
Qorvo ACT4751M | Demoboard ACT4751M-101-REF05
Buck Converter
|
V
in
4-40 V
|
fsw
450-2250 kHz
|
Output
24 V
Qorvo ACT4751M | Demoboard ACT4751EVK1-101, Rev. 1.1
Buck Converter
|
V
in
4-40 V
|
Output
5 V / 0.3 A
Qorvo ACT4751M | Demoboard ACT4751EVK1-101, Rev. 1.1
Buck Converter
|
V
in
4-40 V
|
Output
24 V / 4 A
Qorvo ACT4752 | Demoboard ACT4752EVK1-101, Rev. 1.0
Buck Converter
|
V
in
4-40 V
|
Output
25 V / 4 A
Qorvo ACT4910QM‐121 | Demoboard ACT4910EVK1-121, Rev. 1.0
Buck Converter
|
V
in
10.8-13.6 V
|
fsw
320-1130 kHz
|
Output
10.7 V / 2.5 A
Qorvo ACT4911 | Demoboard UG-107, Rev. 1.0
Other Topology
|
V
in
3.3 V
|
Output
2 A
Qorvo ACT4921QW301 | Demoboard ACT4921EVK1-301, Rev. 1.0
Buck Converter
|
V
in
2.9-3.7 V
|
fsw
562-2250 kHz
|
Output
3.3 V / 3 A
Qorvo ACT5101
Buck-Boost Converter
|
V
in
4-23 V
|
fsw
125-1000 kHz
Qorvo ACT5101 | Demoboard ACT5101EVK1-102-UG127, Rev. 02
Buck-Boost Converter
|
V
in
4-22 V
|
Output
20 V / 5 A
Qorvo ACT5101 | Demoboard ACT510xEVK1-102 User’s Guide, Rev. 1
Buck-Boost Converter
|
V
in
4-22 V
|
fsw
125-1000 kHz
|
Output
20 V / 5 A
Qorvo ACT5101 | Demoboard ACT5101-101-REF01 USB PD3.0+PPS Reference Design, Rev. 1.0
Buck-Boost Converter
|
V
in
8-23 V
|
fsw
125-1000 kHz
|
Output
20 V / 3 A
Qorvo ACT5102 | Demoboard ACT5102EVK1-102-UG127, Rev. 02
Buck-Boost Converter
|
V
in
4-22 V
|
Output
20 V / 5 A
Qorvo ACT5102 | Demoboard ACT510xEVK1-102 User’s Guide, Rev. 1
Buck-Boost Converter
|
V
in
4-22 V
|
fsw
125-1000 kHz
|
Output
20 V / 5 A
Qorvo ACT81460 | Demoboard ACT81460EVK!-101 G131, Rev. 1.0
Buck Converter
|
V
in
5 V
|
fsw
1500-3300 kHz
|
Outputs
0.4 A, 0.4 A
Qorvo ACT81460 | Demoboard ACT81460EVK!-101 G131, Rev. 1.0
Buck-Boost Converter
|
V
in
5 V
|
fsw
1500-3300 kHz
|
Output
0.25 A
Qorvo ACT81460 | Demoboard ACT81460VM101, Rev. 3.0
Buck-Boost Converter
|
V
in
5 V
|
Output
4 A
Qorvo ACT81460VM904 | Demoboard ACT81460EVK1-904, Rev. 0.2
Buck Converter
|
V
in
4-5.8 V
|
fsw
1500-3300 kHz
|
Output
1.8 V / 0.4 A
Qorvo ACT81460VM904 | Demoboard ACT81460EVK1-904, Rev. 0.2
Buck-Boost Converter
|
V
in
4-5.8 V
|
fsw
1500-3300 kHz
|
Output
3.2 V / 0.25 A
Qorvo ACT81460VM904 | Demoboard ACT81460EVK1-904, Rev. 0.2
Boost Converter
|
V
in
4-5.8 V
|
fsw
1500-3300 kHz
|
Output
12 V / 0.04 A
Qorvo ACT81460VM904 | Demoboard ACT81460EVK1-904, Rev. 0.2
Buck Converter
|
V
in
4-5.8 V
|
fsw
1500-3300 kHz
|
Output
1.2 V / 0.4 A
Qorvo ACT81461 | Demoboard ACT81461EVK-101 G131, Rev. B
Buck Converter
|
V
in
4-5.8 V
|
fsw
1500-3300 kHz
|
Outputs
0.4 A, 0.4 A
Qorvo ACT82120 | Demoboard ACT82120EVK1, Rev. 0.2
Buck Converter
|
V
in
5-5.75 V
|
Output
4.2 V / 2.5 A
Qorvo ACT82120, Rev. A
Other Topology
Qorvo ACT85411 | Demoboard ACT85411EVK1-101, Rev. 00
Buck Converter
Qorvo ACT85610 | Demoboard ACT85610EVK1-101, Rev. Rev. A, Mar. 23, 2020
Buck Converter
|
V
in
6-13.1 V
|
Output
6 A
Qorvo ACT85611 | Demoboard UG153, Rev. 00
Buck-Boost Converter
|
V
in
12 V
|
Output
6 A
Qorvo ACT8600 | Demoboard ACT86600EVK1-101ACT86600EVK1-101 , Rev. 1.0
Buck-Boost Converter
|
V
in
2.7-14.4 V
|
Outputs
6 A, 12 A
Qorvo ACT86600 | Demoboard ACT86600EVK1-101, Rev. 1.0
Buck-Boost Converter
|
V
in
2.7-14.4 V
|
Outputs
5 V / 6 A, 5 V / 4 A
previous
1
...
280
281
282
283
284
...
491
next
Cart
Your cart is empty.
Get samples and quotes