IC manufacturers Pulsiv

IC manufacturers (108)

Pulsiv PSV-AD-250-Q24I | Demoboard PSV-AD-100-DS

PSV-AD-XXX-DS EVALUATION BOARD FOR DESIGNING ALWAYS EFFICIENT POWER SUPPLIES WITH PULSIV OSMIUM AC/DC CONVERSION TECHNOLOGY

Overview

TopologyPower Factor Correction
Input voltage85-264 V
IC revision1

Description

The PSV-AD-xxx controller family has been designed to make power supply designs more sustainable while reducing overall system complexity. This scalable solution delivers efficient AC/DC conversion using smaller, lower cost, and more robust system components. Pulsiv’s unique switching architecture and intelligent control techniques have been combined to deliver consistent performance across the full load range and meet strict efficiency requirements at low power. The PSV-AD-xxx-DS Evaluation Board can be configured for specific design requirements and interface with any compatible DC/DC converter to produce ultracompact power supplies up to and beyond 250W. xxx in the part number denotes the power level for which each variant has been optimised. The PSV-AD-xxx-DS is recommended for evaluation with flyback DC-DC topologies.

Features

  • Designed for high efficiency, low-cost, compact and lightweight AC/DC power supplies from 1-250W+
  • Universal Input AC85 – 264V
  • High efficiency (99% peak) across the full load range
  • Inrush current completely eliminated
  • Compatible with any suitable DC/DC converter
  • Meets EMC Class B
  • Optional Active Bridge to further improve efficiency
  • Suitable for a variety of high-volume consumer applications including Laptops, TV’s, Battery Chargers, LED Lighting and Industrial Power Supplies.

Parts approved by Pulsiv

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 68 µH, 2.8 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current2.8 A
DC Resistance0.055 Ω
Check availability